Arrowhead Cable Tie Mounts provide a secure fastening piece into a panel hole for a cable tie to be passed through. Variations of mounts and head styles are available
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Compatible Cable Tie Width | Maximum Compatible Cable Tie Width | Colour | Material | Mounting Method | View | |
---|---|---|---|---|---|---|---|---|
0.631 RM - 0.6999 RM | 729550 In stock |
0.098 in
2.5 mm
|
0.190 in
4.8 mm
|
Natural
|
PA
|
Push In
|
||
0.1243 RM - 0.1389 RM | 71807 In stock |
|
0.157 in
4.0 mm
|
Natural
|
PA
|
Push In
|
||
0.1932 RM - 0.2142 RM | 2074 In stock |
0.094 in
2.4 mm
|
0.098 in
2.5 mm
|
Natural
|
PA
|
Push In
|
||
0.2767 RM - 0.307 RM | 1030 In stock |
0.094 in
2.4 mm
|
0.098 in
2.5 mm
|
Natural
|
PA
|
Push In
|
||
FTH-39-1-19 | 0.195 RM - 0.216 RM | 4080 In stock |
|
0.11 in
2.8 mm
|
Natural
|
PA
|
Push In
|
|
0.2241 RM - 0.2475 RM | 9643 In stock |
|
0.335 in
8.5 mm
|
Natural
|
PA
|
Push In
|
||
0.7915 RM - 0.8773 RM | 1974700 In stock |
|
0.197 in
5.0 mm
|
Black
|
PA
|
Fir Tree
|
||
0.6397 RM - 0.7086 RM | 69911 In stock |
0.098 in
2.5 mm
|
0.190 in
4.8 mm
|
Natural
|
PA
|
Push In
|
||
0.1243 RM - 0.1389 RM | 538 In stock |
|
0.157 in
4.0 mm
|
Black
|
PA
|
Push In
|
||
0.579 RM - 0.6415 RM | 4177 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
Natural
|
PA
|
Push In
|
||
0.3385 RM - 0.3747 RM | 45096 In stock |
|
0.189 in
4.8 mm
|
Natural
|
PA
|
Push In
|
||
0.2177 RM - 0.2417 RM | 14061 In stock |
|
0.319 in
8.1 mm
|
Black
|
PA
|
Push In
|
||
0.631 RM - 0.6999 RM | 255472 In stock |
|
0.26 in
6.6 mm
|
Black
|
PA
|
Push In
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue