Circuit board support that features a double sided RMS-15 adhesive backing tape, with a release tab. Made from natural UL94 V2 rated Nylon 6/6 RMS-01.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Hole Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| 0.2191 RM - 0.2416 RM | Request the lead time here |
Nylon 6/6
|
|
|
||
| 1.6001 RM - 1.772 RM | 1110 In stock |
Nylon 6/6
|
|
|
||
| 0.1888 RM - 0.2095 RM | Request the lead time here |
Nylon 6/6
|
|
|
||
| 0.2294 RM - 0.2544 RM | 26 In stock |
Nylon 6/6
|
|
|
||
| 0.2246 RM - 0.2489 RM | Request the lead time here |
Nylon 6/6
|
|
|
||
| 0.2088 RM - 0.2319 RM | Request the lead time here |
Nylon 6/6
|
|
|
||
| 0.2137 RM - 0.2362 RM | Request the lead time here |
Nylon 6/6
|
|
|
||
| 1.6153 RM - 1.7902 RM | Request the lead time here |
Nylon 6/6
|
|
|
||
| 0.1979 RM - 0.2191 RM | Request the lead time here |
Nylon 6/6
|
|
|
||
| RLCBSB2-5-19 | 0.1803 RM - 0.1997 RM | 1000 In stock |
Nylon 6/6
|
|
|
|
| 1.6294 RM - 1.8053 RM | 109 In stock |
Nylon 6/6
|
|
|
||
| 0.2112 RM - 0.2337 RM | Request the lead time here |
Nylon 6/6
|
|
|
||
| 1.6493 RM - 1.8278 RM | 110 In stock |
Nylon 6/6
|
|
|
||
| 1.5614 RM - 1.73 RM | 80 In stock |
Nylon 6/6
|
|
|
||
| 1.8108 RM - 2.0056 RM | 68 In stock |
Nylon 6/6