Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Body Height | Thread Size | Handle Height | Handle Length | Colour | Material | Handle Radius | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 7.6745 RM - 8.5045 RM | 6025 In stock |
1.024 in
26.0 mm
|
M5
|
1.024 in
26.0 mm
|
1.693 in
43.0 mm
|
Black;Red
|
GF PA
|
1.693 in
43.0 mm
|
||
| 17.0907 RM - 18.937 RM | 24 In stock |
1.811 in
46.0 mm
|
M10
|
1.811 in
46.0 mm
|
3.268 in
83.0 mm
|
Black;Red
|
GF PA
|
3.268 in
83.0 mm
|
||
| 12.2133 RM - 13.5331 RM | 1797 In stock |
1.457 in
37.0 mm
|
M8
|
1.457 in
37.0 mm
|
2.559 in
65.0 mm
|
Orange
|
GF PA
|
2.559 in
65.0 mm
|
||
| 18.7029 RM - 20.7237 RM | 19538 In stock |
2.008 in
51.0 mm
|
M12
|
2.008 in
51.0 mm
|
4.094 in
104.0 mm
|
Orange
|
GF PA
|
4.094 in
104.0 mm
|
||
| 23.6772 RM - 26.235 RM | 6 In stock |
2.008 in
51.0 mm
|
M12
|
|
|
Black;Red
|
GF PA
|
4.094 in
104.0 mm
|
||
| 8.0562 RM - 8.9259 RM | 30 In stock |
1.024 in
26.0 mm
|
M6
|
1.024 in
26.0 mm
|
1.693 in
43.0 mm
|
Black;Red
|
GF PA
|
1.693 in
43.0 mm
|
||
| 6.3355 RM - 7.0196 RM | 1114 In stock |
1.024 in
26.0 mm
|
M5
|
1.024 in
26.0 mm
|
1.693 in
43.0 mm
|
Orange
|
GF PA
|
1.693 in
43.0 mm
|
||
| 14.1892 RM - 15.7225 RM | 1089 In stock |
1.811 in
46.0 mm
|
M10
|
1.811 in
46.0 mm
|
3.268 in
83.0 mm
|
Orange
|
GF PA
|
3.268 in
83.0 mm
|
||
| 466297 | 11.2672 RM - 12.4842 RM | 11 In stock |
1.457 in
37.0 mm
|
M6
|
1.457 in
37.0 mm
|
2.559 in
65.0 mm
|
Black;Red
|
GF PA
|
2.559 in
65.0 mm
|
|
| 466001 | 10.9239 RM - 12.1042 RM | 16 In stock |
1.457 in
37.0 mm
|
M6
|
1.457 in
37.0 mm
|
2.559 in
65.0 mm
|
Orange
|
GF PA
|
2.559 in
65.0 mm
|
|
| 6.6349 RM - 7.3517 RM | 27 In stock |
1.024 in
26.0 mm
|
M6
|
1.024 in
26.0 mm
|
1.693 in
43.0 mm
|
Orange
|
GF PA
|
1.693 in
43.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue