Menu Search

Clamping Levers - Tapered Handle/Threaded Stud

In stock

Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
27 results
Product SKUs information
Item Code Price range Availability Body Height Thread Size Handle Height Handle Length Colour Material Base Diameter View
9.188 RM - 10.1809 RM 369 In stock
26.0 mm
M5
43.0 mm
Black
Nylon
12.0 mm
15.7091 RM - 17.4059 RM 856 In stock
51.0 mm
M12
104.0 mm
Black
Nylon
24.0 mm
14.2551 RM - 15.7949 RM 5 In stock
46.0 mm
M10
83.0 mm
Black
Nylon
19.0 mm
5.9438 RM - 6.5859 RM 10 In stock
26.0 mm
M6
32.0 mm
43.0 mm
Orange
Nylon
12.0 mm
8.6767 RM - 9.6135 RM 714 In stock
26.0 mm
M6
43.0 mm
Black
Nylon
12.0 mm
81.8406 RM - 90.6819 RM 29 In stock
25.0 mm
M6
42.0 mm
Black
Die Cast Zinc
9.7 mm
20.7278 RM - 22.9668 RM 8 In stock
26.0 mm
M6
43.0 mm
Black
Nylon
12.0 mm
13.9341 RM - 15.44 RM 25 In stock
46.0 mm
M10
83.0 mm
Black
Nylon
19.0 mm
6.5316 RM - 7.2373 RM 97 In stock
26.0 mm
M6
43.0 mm
Black
Nylon
12.0 mm
18.8658 RM - 20.904 RM 1675 In stock
51.0 mm
M12
104.0 mm
Black
Nylon
24.0 mm
14.2604 RM - 15.8013 RM 35 In stock
46.0 mm
M10
83.0 mm
Black
Nylon
19.0 mm
8.6767 RM - 9.6135 RM 2105 In stock
37.0 mm
M8
65.0 mm
Black
Nylon
15.0 mm
5.701 RM - 6.3168 RM 3059 In stock
26.0 mm
M5
43.0 mm
Black
Nylon
12.0 mm
9.7542 RM - 10.8078 RM 112 In stock
37.0 mm
M8
65.0 mm
Black
Nylon
15.0 mm
8.7333 RM - 9.6772 RM 1618 In stock
26.0 mm
M5
43.0 mm
Black
Nylon
12.0 mm
8.4094 RM - 9.3176 RM 1759 In stock
37.0 mm
M8
65.0 mm
Black
Nylon
15.0 mm
17.7713 RM - 19.6911 RM 556 In stock
51.0 mm
M12
104.0 mm
Black
Nylon
24.0 mm
6.967 RM - 7.7194 RM 8445 In stock
26.0 mm
M6
43.0 mm
Black
Nylon
12.0 mm
9.6235 RM - 10.663 RM 50 In stock
37.0 mm
M8
65.0 mm
Black
Nylon
15.0 mm
8.6732 RM - 9.6106 RM 30 In stock
37.0 mm
M8
65.0 mm
Black
Nylon
15.0 mm
  • of 2
Male Clamping Handle - Thread Size - M5 ; Handle Length - 43.0 mm | 1.693 in ; Thread Length - 15.0 mm | 0.591 in ; Full Material - Glass Filled Nylon 6/6

466673

Price Range
10.1809 RM - 9.188 RM

Stock Levels
369 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
Male Clamping Handle - Thread Size - M12 ; Handle Length - 104.0 mm | 4.094 in ; Thread Length - 35.0 mm | 1.378 in ; Full Material - Glass Filled Nylon 6/6

466011

Price Range
17.4059 RM - 15.7091 RM

Stock Levels
856 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    24.0 mm
  • Body Height
    51.0 mm
Male Clamping Handle - Thread Size - M10 ; Handle Length - 83.0 mm | 3.268 in ; Thread Length - 40.0 mm | 1.575 in ; Full Material - Glass Filled Nylon 6/6

466010

Price Range
15.7949 RM - 14.2551 RM

Stock Levels
5 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    19.0 mm
  • Body Height
    46.0 mm
Male Clamping Handle - Thread Size - M6 ; Handle Length - 43.0 mm | 1.693 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Glass Filled Nylon 6/6

466006

Price Range
6.5859 RM - 5.9438 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Orange
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
Male Clamping Handle - Thread Size - M6 ; Handle Length - 43.0 mm | 1.693 in ; Thread Length - 10.0 mm | 0.394 in ; Full Material - Glass Filled Nylon 6/6

466675

Price Range
9.6135 RM - 8.6767 RM

Stock Levels
714 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
Male Clamping Handle - Thread Size - M6 ; Handle Length - 42.0 mm | 1.654 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Die Cast Zinc

493884

Price Range
90.6819 RM - 81.8406 RM

Stock Levels
29 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    9.7 mm
  • Body Height
    25.0 mm
Male Clamping Handle - Thread Size - M6 ; Handle Length - 43.0 mm | 1.693 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Glass Filled Nylon 6/6

466302

Price Range
22.9668 RM - 20.7278 RM

Stock Levels
8 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
Male Clamping Handle - Thread Size - M10 ; Handle Length - 83.0 mm | 3.268 in ; Thread Length - 30.0 mm | 1.181 in ; Full Material - Glass Filled Nylon 6/6

466305

Price Range
15.44 RM - 13.9341 RM

Stock Levels
25 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    19.0 mm
  • Body Height
    46.0 mm
Male Clamping Handle - Thread Size - M6 ; Handle Length - 43.0 mm | 1.693 in ; Thread Length - 15.0 mm | 0.591 in ; Full Material - Glass Filled Nylon 6/6

466676

Price Range
7.2373 RM - 6.5316 RM

Stock Levels
97 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
Male Clamping Handle - Thread Size - M12 ; Handle Length - 104.0 mm | 4.094 in ; Thread Length - 50.0 mm | 1.969 in ; Full Material - Glass Filled Nylon 6/6

466424

Price Range
20.904 RM - 18.8658 RM

Stock Levels
1675 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    24.0 mm
  • Body Height
    51.0 mm
Male Clamping Handle - Thread Size - M10 ; Handle Length - 83.0 mm | 3.268 in ; Thread Length - 40.0 mm | 1.575 in ; Full Material - Glass Filled Nylon 6/6

466306

Price Range
15.8013 RM - 14.2604 RM

Stock Levels
35 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    19.0 mm
  • Body Height
    46.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 10.0 mm | 0.394 in ; Full Material - Glass Filled Nylon 6/6

466420

Price Range
9.6135 RM - 8.6767 RM

Stock Levels
2105 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
Male Clamping Handle - Thread Size - M5 ; Handle Length - 43.0 mm | 1.693 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Glass Filled Nylon 6/6

466005

Price Range
6.3168 RM - 5.701 RM

Stock Levels
3059 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 45.0 mm | 1.772 in ; Full Material - Glass Filled Nylon 6/6

466422

Price Range
10.8078 RM - 9.7542 RM

Stock Levels
112 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
Male Clamping Handle - Thread Size - M5 ; Handle Length - 43.0 mm | 1.693 in ; Thread Length - 25.0 mm | 0.984 in ; Full Material - Glass Filled Nylon 6/6

466674

Price Range
9.6772 RM - 8.7333 RM

Stock Levels
1618 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 30.0 mm | 1.181 in ; Full Material - Glass Filled Nylon 6/6

466007

Price Range
9.3176 RM - 8.4094 RM

Stock Levels
1759 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
Male Clamping Handle - Thread Size - M12 ; Handle Length - 104.0 mm | 4.094 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Glass Filled Nylon 6/6

466423

Price Range
19.6911 RM - 17.7713 RM

Stock Levels
556 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    24.0 mm
  • Body Height
    51.0 mm
Male Clamping Handle - Thread Size - M6 ; Handle Length - 43.0 mm | 1.693 in ; Thread Length - 25.0 mm | 0.984 in ; Full Material - Glass Filled Nylon 6/6

466677

Price Range
7.7194 RM - 6.967 RM

Stock Levels
8445 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 16.0 mm | 0.63 in ; Full Material - Glass Filled Nylon 6/6

466421

Price Range
10.663 RM - 9.6235 RM

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 40.0 mm | 1.575 in ; Full Material - Glass Filled Nylon 6/6

466008

Price Range
9.6106 RM - 8.6732 RM

Stock Levels
30 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm