Menu Search

Clamping Levers - Teardrop Handle/Threaded Insert

In stock

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
20 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Base Height Overall Height Base Diameter Handle Radius View
33.0403 RM - 36.6097 RM 720 In stock
M4
Black
PA
6.0 mm
30.0 mm
12.0 mm
30.0 mm
35.2432 RM - 39.0501 RM Request the lead time here
M5
Black
PA
6.0 mm
32.5 mm
12.0 mm
44.0 mm
40.329 RM - 44.6863 RM 216 In stock
M8
Black
PA
8.0 mm
43.0 mm
15.0 mm
63.0 mm
Request the lead time here
M3
Black
PA
6.0 mm
30.0 mm
12.0 mm
30.0 mm
38.1325 RM - 42.2517 RM 234 In stock
M5
Black
PA
6.0 mm
32.5 mm
12.0 mm
44.0 mm
33.0403 RM - 36.6097 RM 180 In stock
M5
Black
PA
6.0 mm
32.5 mm
12.0 mm
44.0 mm
33.0403 RM - 36.6097 RM Request the lead time here
M4
Black
PA
6.0 mm
30.0 mm
12.0 mm
30.0 mm
33.0403 RM - 36.6097 RM Request the lead time here
M4
Black
PA
6.0 mm
30.0 mm
12.0 mm
30.0 mm
39.2217 RM - 43.4594 RM 15 In stock
M6
Black
PA
6.0 mm
32.5 mm
12.0 mm
44.0 mm
37.8092 RM - 41.8939 RM 15 In stock
M8
Black
PA
8.0 mm
43.0 mm
15.0 mm
63.0 mm
33.0403 RM - 36.6097 RM Request the lead time here
M4
Black
PA
6.0 mm
30.0 mm
12.0 mm
30.0 mm
37.8092 RM - 41.8939 RM 120 In stock
M8
Black
PA;Brass
8.0 mm
43.0 mm
15.0 mm
63.0 mm
40.329 RM - 44.6863 RM 880 In stock
M8
Black
PA
8.0 mm
43.0 mm
15.0 mm
63.0 mm
34.0618 RM - 37.7415 RM 435 In stock
M6
Black
PA
6.0 mm
32.5 mm
12.0 mm
44.0 mm
33.0403 RM - 36.6097 RM Request the lead time here
M3
Black
PA
6.0 mm
30.0 mm
12.0 mm
30.0 mm
34.0618 RM - 37.7415 RM 193 In stock
M6
Black
PA
6.0 mm
32.5 mm
12.0 mm
44.0 mm
33.0403 RM - 36.6097 RM Request the lead time here
M3
Black
PA
6.0 mm
30.0 mm
12.0 mm
30.0 mm
33.0403 RM - 36.6097 RM Request the lead time here
M3
Black
PA;Technopolymer
6.0 mm
30.0 mm
12.0 mm
30.0 mm
36.333 RM - 40.2578 RM Request the lead time here
M6
Black
PA
6.0 mm
32.5 mm
12.0 mm
44.0 mm
33.0403 RM - 36.6097 RM Request the lead time here
M5
Black
PA
6.0 mm
32.5 mm
12.0 mm
44.0 mm
Female Clamping Handle - Base Diameter - 12.0 mm | 0.472 in Thread Size - M4 ; Handle Radius : 30.0 mm | 1.181 in ; Overall Height : 30.0 mm | 1.181 in

1219236

Price Range
36.6097 RM - 33.0403 RM

Stock Levels
720 In stock
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Material
    PA
Female Clamping Handle - Base Diameter - 12.0 mm | 0.472 in Thread Size - M5 ; Handle Radius : 44.0 mm | 1.732 in ; Overall Height : 32.5 mm | 1.28 in

1219249

Price Range
39.0501 RM - 35.2432 RM

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Material
    PA
Female Clamping Handle - Base Diameter - 15.0 mm | 0.591 in Thread Size - M8 ; Handle Radius : 63.0 mm | 2.48 in ; Overall Height : 43.0 mm | 1.693 in

1219276

Price Range
44.6863 RM - 40.329 RM

Stock Levels
216 In stock
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Material
    PA
Female Clamping Handle - Base Diameter - 12.0 mm | 0.472 in Thread Size - M3 ; Handle Radius : 30.0 mm | 1.181 in ; Overall Height : 30.0 mm | 1.181 in

1219229


Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Material
    PA
Female Clamping Handle - Base Diameter - 12.0 mm | 0.472 in Thread Size - M5 ; Handle Radius : 44.0 mm | 1.732 in ; Overall Height : 32.5 mm | 1.28 in

1219252

Price Range
42.2517 RM - 38.1325 RM

Stock Levels
234 In stock
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Material
    PA
Female Clamping Handle - Base Diameter - 12.0 mm | 0.472 in Thread Size - M5 ; Handle Radius : 44.0 mm | 1.732 in ; Overall Height : 32.5 mm | 1.28 in

1219250

Price Range
36.6097 RM - 33.0403 RM

Stock Levels
180 In stock
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Material
    PA
Female Clamping Handle - Base Diameter - 12.0 mm | 0.472 in Thread Size - M4 ; Handle Radius : 30.0 mm | 1.181 in ; Overall Height : 30.0 mm | 1.181 in

1219233

Price Range
36.6097 RM - 33.0403 RM

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Material
    PA
Female Clamping Handle - Base Diameter - 12.0 mm | 0.472 in Thread Size - M4 ; Handle Radius : 30.0 mm | 1.181 in ; Overall Height : 30.0 mm | 1.181 in

1219235

Price Range
36.6097 RM - 33.0403 RM

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Material
    PA
Female Clamping Handle - Base Diameter - 12.0 mm | 0.472 in Thread Size - M6 ; Handle Radius : 44.0 mm | 1.732 in ; Overall Height : 32.5 mm | 1.28 in

1219253

Price Range
43.4594 RM - 39.2217 RM

Stock Levels
15 In stock
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Material
    PA
Female Clamping Handle - Base Diameter - 15.0 mm | 0.591 in Thread Size - M8 ; Handle Radius : 63.0 mm | 2.48 in ; Overall Height : 43.0 mm | 1.693 in

1219275

Price Range
41.8939 RM - 37.8092 RM

Stock Levels
15 In stock
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Material
    PA
Female Clamping Handle - Base Diameter - 12.0 mm | 0.472 in Thread Size - M4 ; Handle Radius : 30.0 mm | 1.181 in ; Overall Height : 30.0 mm | 1.181 in

1219234

Price Range
36.6097 RM - 33.0403 RM

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Material
    PA
Female Clamping Handle - Base Diameter - 15.0 mm | 0.591 in Thread Size - M8 ; Handle Radius : 63.0 mm | 2.48 in ; Overall Height : 43.0 mm | 1.693 in

1219274

Price Range
41.8939 RM - 37.8092 RM

Stock Levels
120 In stock
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Polyamide;Brass
  • Handle Style
    Angled Arm
  • Material
    PA;Brass
Female Clamping Handle - Base Diameter - 15.0 mm | 0.591 in Thread Size - M8 ; Handle Radius : 63.0 mm | 2.48 in ; Overall Height : 43.0 mm | 1.693 in

1219273

Price Range
44.6863 RM - 40.329 RM

Stock Levels
880 In stock
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Material
    PA
Female Clamping Handle - Base Diameter - 12.0 mm | 0.472 in Thread Size - M6 ; Handle Radius : 44.0 mm | 1.732 in ; Overall Height : 32.5 mm | 1.28 in

1219254

Price Range
37.7415 RM - 34.0618 RM

Stock Levels
435 In stock
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Polyamide
  • Handle Style
    Angled Arm
  • Material
    PA
Female Clamping Handle - Base Diameter - 12.0 mm | 0.472 in Thread Size - M3 ; Handle Radius : 30.0 mm | 1.181 in ; Overall Height : 30.0 mm | 1.181 in

1219232

Price Range
36.6097 RM - 33.0403 RM

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Material
    PA
Female Clamping Handle - Base Diameter - 12.0 mm | 0.472 in Thread Size - M6 ; Handle Radius : 44.0 mm | 1.732 in ; Overall Height : 32.5 mm | 1.28 in

1219255

Price Range
37.7415 RM - 34.0618 RM

Stock Levels
193 In stock
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Material
    PA
Female Clamping Handle - Base Diameter - 12.0 mm | 0.472 in Thread Size - M3 ; Handle Radius : 30.0 mm | 1.181 in ; Overall Height : 30.0 mm | 1.181 in

1219230

Price Range
36.6097 RM - 33.0403 RM

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Material
    PA
Female Clamping Handle - Base Diameter - 12.0 mm | 0.472 in Thread Size - M3 ; Handle Radius : 30.0 mm | 1.181 in ; Overall Height : 30.0 mm | 1.181 in

1219231

Price Range
36.6097 RM - 33.0403 RM

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Polyamide;Technopolymer
  • Handle Style
    Angled Arm
  • Material
    PA;Technopolymer
Female Clamping Handle - Base Diameter - 12.0 mm | 0.472 in Thread Size - M6 ; Handle Radius : 44.0 mm | 1.732 in ; Overall Height : 32.5 mm | 1.28 in

1219256

Price Range
40.2578 RM - 36.333 RM

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Material
    PA
Female Clamping Handle - Base Diameter - 12.0 mm | 0.472 in Thread Size - M5 ; Handle Radius : 44.0 mm | 1.732 in ; Overall Height : 32.5 mm | 1.28 in

1219251

Price Range
36.6097 RM - 33.0403 RM

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Material
    PA