Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Base Height | Overall Height | Base Diameter | Handle Radius | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 33.0403 RM - 36.6097 RM | 720 In stock |
M4
|
Black
|
PA
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
||
| 35.2432 RM - 39.0501 RM | Request the lead time here |
M5
|
Black
|
PA
|
0.236 in
6.0 mm
|
1.28 in
32.5 mm
|
0.472 in
12.0 mm
|
1.732 in
44.0 mm
|
||
| 40.329 RM - 44.6863 RM | 216 In stock |
M8
|
Black
|
PA
|
0.315 in
8.0 mm
|
1.693 in
43.0 mm
|
0.591 in
15.0 mm
|
2.48 in
63.0 mm
|
||
| Request the lead time here |
M3
|
Black
|
PA
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
|||
| 38.1325 RM - 42.2517 RM | 234 In stock |
M5
|
Black
|
PA
|
0.236 in
6.0 mm
|
1.28 in
32.5 mm
|
0.472 in
12.0 mm
|
1.732 in
44.0 mm
|
||
| 33.0403 RM - 36.6097 RM | 180 In stock |
M5
|
Black
|
PA
|
0.236 in
6.0 mm
|
1.28 in
32.5 mm
|
0.472 in
12.0 mm
|
1.732 in
44.0 mm
|
||
| 33.0403 RM - 36.6097 RM | Request the lead time here |
M4
|
Black
|
PA
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
||
| 33.0403 RM - 36.6097 RM | Request the lead time here |
M4
|
Black
|
PA
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
||
| 39.2217 RM - 43.4594 RM | 15 In stock |
M6
|
Black
|
PA
|
0.236 in
6.0 mm
|
1.28 in
32.5 mm
|
0.472 in
12.0 mm
|
1.732 in
44.0 mm
|
||
| 37.8092 RM - 41.8939 RM | 15 In stock |
M8
|
Black
|
PA
|
0.315 in
8.0 mm
|
1.693 in
43.0 mm
|
0.591 in
15.0 mm
|
2.48 in
63.0 mm
|
||
| 33.0403 RM - 36.6097 RM | Request the lead time here |
M4
|
Black
|
PA
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
||
| 37.8092 RM - 41.8939 RM | 120 In stock |
M8
|
Black
|
PA;Brass
|
0.315 in
8.0 mm
|
1.693 in
43.0 mm
|
0.591 in
15.0 mm
|
2.48 in
63.0 mm
|
||
| 40.329 RM - 44.6863 RM | 880 In stock |
M8
|
Black
|
PA
|
0.315 in
8.0 mm
|
1.693 in
43.0 mm
|
0.591 in
15.0 mm
|
2.48 in
63.0 mm
|
||
| 34.0618 RM - 37.7415 RM | 435 In stock |
M6
|
Black
|
PA
|
0.236 in
6.0 mm
|
1.28 in
32.5 mm
|
0.472 in
12.0 mm
|
1.732 in
44.0 mm
|
||
| 33.0403 RM - 36.6097 RM | Request the lead time here |
M3
|
Black
|
PA
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
||
| 34.0618 RM - 37.7415 RM | 193 In stock |
M6
|
Black
|
PA
|
0.236 in
6.0 mm
|
1.28 in
32.5 mm
|
0.472 in
12.0 mm
|
1.732 in
44.0 mm
|
||
| 33.0403 RM - 36.6097 RM | Request the lead time here |
M3
|
Black
|
PA
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
||
| 33.0403 RM - 36.6097 RM | Request the lead time here |
M3
|
Black
|
PA;Technopolymer
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
||
| 36.333 RM - 40.2578 RM | Request the lead time here |
M6
|
Black
|
PA
|
0.236 in
6.0 mm
|
1.28 in
32.5 mm
|
0.472 in
12.0 mm
|
1.732 in
44.0 mm
|
||
| 33.0403 RM - 36.6097 RM | Request the lead time here |
M5
|
Black
|
PA
|
0.236 in
6.0 mm
|
1.28 in
32.5 mm
|
0.472 in
12.0 mm
|
1.732 in
44.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue