Menu Search

Clamping Levers - Teardrop Handle/Threaded Stud

In stock

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
70 results
Product SKUs information
Item Code Price range Availability Thread Size Handle Length Colour Material Base Height Overall Height Handle Radius View
61.5576 RM - 68.2083 RM 46 In stock
M10
84.0 mm
Black
GF PA
36.0 mm
61.0 mm
84.0 mm
36.9243 RM - 40.9127 RM 24 In stock
M6
42.0 mm
Black
GF PA
25.0 mm
37.0 mm
42.0 mm
43.3526 RM - 48.0356 RM 23 In stock
M8
65.0 mm
Black
GF PA
31.5 mm
50.0 mm
65.0 mm
42.1461 RM - 46.6989 RM 121 In stock
M8
73.5 mm
Black
GF PA
37.5 mm
43.0 mm
63.0 mm
34.0618 RM - 37.7415 RM 8 In stock
M6
52.0 mm
Black
GF PA
29.5 mm
32.5 mm
44.0 mm
39.8527 RM - 44.1575 RM 286 In stock
M8
73.5 mm
Black
GF PA
37.5 mm
43.0 mm
63.0 mm
48.0327 RM - 53.2218 RM 96 In stock
M8
65.0 mm
Black
GF PA
31.5 mm
50.0 mm
65.0 mm
32.3592 RM - 35.8544 RM 46 In stock
M6
52.0 mm
Black
GF PA
29.5 mm
32.5 mm
44.0 mm
32.3592 RM - 35.8544 RM 20 In stock
M6
52.0 mm
Black
GF PA
29.5 mm
32.5 mm
44.0 mm
39.8527 RM - 44.1575 RM 118 In stock
M8
73.5 mm
Black
GF PA
37.5 mm
43.0 mm
63.0 mm
36.9243 RM - 40.9127 RM 33 In stock
M6
42.0 mm
Black
GF PA
25.0 mm
37.0 mm
42.0 mm
33.3806 RM - 36.9873 RM Request the lead time here
M5
37.5 mm
Black
GF PA
29.5 mm
30.0 mm
30.0 mm
36.9243 RM - 40.9127 RM 137 In stock
M6
42.0 mm
Black
GF PA
25.0 mm
37.0 mm
42.0 mm
33.3806 RM - 36.9873 RM Request the lead time here
M5
37.5 mm
Black
GF PA
29.5 mm
30.0 mm
30.0 mm
35.8771 RM - 39.7541 RM 16 In stock
M8
65.0 mm
Black
GF PA
31.5 mm
50.0 mm
65.0 mm
33.7921 RM - 37.4426 RM 567 In stock
M6
42.0 mm
Black
GF PA
25.0 mm
37.0 mm
42.0 mm
38.7378 RM - 42.9224 RM 13 In stock
M8
65.0 mm
Black
GF PA
31.5 mm
50.0 mm
65.0 mm
47.9685 RM - 53.15 RM 126 In stock
M10
84.0 mm
Black
GF PA
36.0 mm
61.0 mm
84.0 mm
34.0618 RM - 37.7415 RM 38 In stock
M6
52.0 mm
Black
GF PA
29.5 mm
32.5 mm
44.0 mm
36.9243 RM - 40.9127 RM 217 In stock
M4
42.0 mm
Black
GF PA
25.0 mm
37.0 mm
42.0 mm
  • of 4
Male Clamping Handle - Handle Length - 84.0 mm | 3.307 in ; Handle Radius - 84.0 mm | 3.307 in ; Overall Height - 61.0 mm | 2.402 in ; Base Height - 36.0 mm | 1.417 in

490967

Price Range
68.2083 RM - 61.5576 RM

Stock Levels
46 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Stud
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 25.0 mm | 0.984 in

490957

Price Range
40.9127 RM - 36.9243 RM

Stock Levels
24 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; Handle Radius - 65.0 mm | 2.559 in ; Overall Height - 50.0 mm | 1.969 in ; Base Height - 31.5 mm | 1.24 in

490962

Price Range
48.0356 RM - 43.3526 RM

Stock Levels
23 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219277

Price Range
46.6989 RM - 42.1461 RM

Stock Levels
121 In stock
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219270

Price Range
37.7415 RM - 34.0618 RM

Stock Levels
8 In stock
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219291

Price Range
44.1575 RM - 39.8527 RM

Stock Levels
286 In stock
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; Handle Radius - 65.0 mm | 2.559 in ; Overall Height - 50.0 mm | 1.969 in ; Base Height - 31.5 mm | 1.24 in

490963

Price Range
53.2218 RM - 48.0327 RM

Stock Levels
96 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219261

Price Range
35.8544 RM - 32.3592 RM

Stock Levels
46 In stock
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219268

Price Range
35.8544 RM - 32.3592 RM

Stock Levels
20 In stock
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219285

Price Range
44.1575 RM - 39.8527 RM

Stock Levels
118 In stock
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 25.0 mm | 0.984 in

490956

Price Range
40.9127 RM - 36.9243 RM

Stock Levels
33 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219239

Price Range
36.9873 RM - 33.3806 RM

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 25.0 mm | 0.984 in

490958

Price Range
40.9127 RM - 36.9243 RM

Stock Levels
137 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219242

Price Range
36.9873 RM - 33.3806 RM

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; Handle Radius - 65.0 mm | 2.559 in ; Overall Height - 50.0 mm | 1.969 in ; Base Height - 31.5 mm | 1.24 in

490961

Price Range
39.7541 RM - 35.8771 RM

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
Female Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 25.0 mm | 0.984 in

490948

Price Range
37.4426 RM - 33.7921 RM

Stock Levels
567 In stock
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Insert
Female Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; Handle Radius - 65.0 mm | 2.559 in ; Overall Height - 50.0 mm | 1.969 in ; Base Height - 31.5 mm | 1.24 in

490950

Price Range
42.9224 RM - 38.7378 RM

Stock Levels
13 In stock
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Insert
Female Clamping Handle - Handle Length - 84.0 mm | 3.307 in ; Handle Radius - 84.0 mm | 3.307 in ; Overall Height - 61.0 mm | 2.402 in ; Base Height - 36.0 mm | 1.417 in

490952

Price Range
53.15 RM - 47.9685 RM

Stock Levels
126 In stock
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Insert
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219260

Price Range
37.7415 RM - 34.0618 RM

Stock Levels
38 In stock
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 25.0 mm | 0.984 in

490954

Price Range
40.9127 RM - 36.9243 RM

Stock Levels
217 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel