Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.
Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.
These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Handle Type | Material | Finish | Adjustable | Key Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 75.0257 RM - 83.1303 RM | Request the lead time here |
3.346 in
85.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 80.0272 RM - 88.6727 RM | 272 In stock |
3.346 in
85.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 75.0257 RM - 83.1303 RM | Request the lead time here |
2.283 in
58.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 75.0257 RM - 83.1303 RM | Request the lead time here |
2.835 in
72.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 95.8783 RM - 106.237 RM | 55 In stock |
3.346 in
85.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 75.0257 RM - 83.1303 RM | Request the lead time here |
2.283 in
58.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 71.4132 RM - 79.1287 RM | Request the lead time here |
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 95.8783 RM - 106.237 RM | Request the lead time here |
2.835 in
72.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 75.0257 RM - 83.1303 RM | 310 In stock |
2.835 in
72.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 95.8783 RM - 106.237 RM | 440 In stock |
2.283 in
58.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 76.1742 RM - 84.4039 RM | 24 In stock |
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 95.8783 RM - 106.237 RM | 10 In stock |
2.283 in
58.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 75.0257 RM - 83.1303 RM | Request the lead time here |
2.835 in
72.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 71.4132 RM - 79.1287 RM | Request the lead time here |
|
|
Die Cast Zinc Alloy
|
|
Fixed
|
|
||
| 80.0272 RM - 88.6727 RM | Request the lead time here |
|
|
Die Cast Zinc
|
|
|
|
||
| 112.1661 RM - 124.2833 RM | 10 In stock |
2.835 in
72.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 136.0389 RM - 150.7355 RM | 14 In stock |
|
|
Die Cast Zinc Alloy
|
|
|
CH751 Key
|
||
| 80.0272 RM - 88.6727 RM | Request the lead time here |
|
|
Die Cast Zinc
|
|
|
|
||
| 81.0269 RM - 89.7806 RM | Request the lead time here |
|
|
Die Cast Zinc
|
|
|
|
||
| 112.1661 RM - 124.2833 RM | 680 In stock |
2.283 in
58.0 mm
|
|
Die Cast Zinc Alloy