Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.
This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.
The latches require the use of standard cams without stoppers, which are sold separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Handle Type | Material | Finish | Adjustable | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 86.7892 RM - 96.1652 RM | Request the lead time here |
0.866 in
22.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
Keyed CH751
|
0.866 in
22.0 mm
|
||
| 82.025 RM - 90.8862 RM | 10 In stock |
1.378 in
35.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
Keyed CH751
|
1.378 in
35.0 mm
|
||
| 86.7892 RM - 96.1652 RM | Request the lead time here |
1.378 in
35.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
Keyed CH751
|
1.378 in
35.0 mm
|
||
| 86.7892 RM - 96.1652 RM | 94 In stock |
0.787 in
20.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
Keyed CH751
|
0.787 in
20.0 mm
|
||
| 68.6665 RM - 76.0853 RM | Request the lead time here |
0.787 in
20.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
No Key
|
0.787 in
20.0 mm
|
||
| 68.6665 RM - 76.0853 RM | 24 In stock |
1.26 in
32.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
No Key
|
1.26 in
32.0 mm
|
||
| 86.7892 RM - 96.1652 RM | 24 In stock |
1.26 in
32.0 mm
|
Wing Knob Handle
|
|
Chrome Plated
|
|
Keyed CH751
|
1.26 in
32.0 mm
|
||
| 86.7892 RM - 96.1652 RM | Request the lead time here |
1.102 in
28.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
Keyed CH751
|
1.102 in
28.0 mm
|
||
| 68.6665 RM - 76.0853 RM | 10 In stock |
0.945 in
24.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
No Key
|
0.945 in
24.0 mm
|
||
| 86.7892 RM - 96.1652 RM | 24 In stock |
1.26 in
32.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
Keyed CH751
|
1.26 in
32.0 mm
|
||
| 86.7892 RM - 96.1652 RM | 10 In stock |
1.496 in
38.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
Keyed CH751
|
1.496 in
38.0 mm
|
||
| 68.6665 RM - 76.0853 RM | Request the lead time here |
1.102 in
28.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
No Key
|
1.102 in
28.0 mm
|
||
| 68.6665 RM - 76.0853 RM | Request the lead time here |
0.866 in
22.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
No Key
|
0.866 in
22.0 mm
|
||
| 68.6665 RM - 76.0853 RM | Request the lead time here |
0.866 in
22.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
No Key
|
0.866 in
22.0 mm
|
||
| 87.4931 RM - 96.945 RM | Request the lead time here |
1.378 in
35.0 mm
|
Wing Knob Handle
|
|
Chrome Plated
|
|
Keyed CH751
|
1.378 in
35.0 mm
|
||
| 86.7892 RM - 96.1652 RM | Request the lead time here |
0.945 in
24.0 mm
|
Wing Knob Handle
|
|
Chrome Plated
|
|
Keyed CH751
|
0.945 in
24.0 mm
|
||
| 68.6665 RM - 76.0853 RM | Request the lead time here |
1.378 in
35.0 mm
|
Wing Knob Handle
|
|
Chrome Plated
|
|
No Key
|
1.378 in
35.0 mm
|
||
| 86.7892 RM - 96.1652 RM | Request the lead time here |
0.866 in
22.0 mm
|
Wing Knob Handle
|
|
Chrome Plated
|
|
Keyed CH751
|
0.866 in
22.0 mm
|
||
| 86.7892 RM - 96.1652 RM | Request the lead time here |
1.496 in
38.0 mm
|
Wing Knob Handle
|
|
Chrome Plated
|
|
Keyed CH751
|
1.496 in
38.0 mm
|
||
| 86.7892 RM - 96.1652 RM | 24 In stock |
1.26 in
32.0 mm
|
Wing Knob Handle
|
|
Chrome Plated
|
|
Keyed CH751
|
1.26 in
32.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue