Menu Search

DIN Rail Cable Clips

In stock

Rail Mounting Cable Clip are used in all common DIN rail profiles. They require no installation tool and are lightweight. They are a long term cable management solution that is able to be retrofitted to current installations.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
6 results
Product SKUs information
Item Code Price range Availability Rail Type Style Type View
0.387 RM - 0.4284 RM 48 In stock
Top Hat Profile
1
0.3847 RM - 0.4273 RM 916 In stock
G-Profile
2
0.3391 RM - 0.3759 RM 24 In stock
G-Profile
3
0.3922 RM - 0.4343 RM 3055 In stock
G-Profile
1
0.3228 RM - 0.3578 RM 1007 In stock
C-Profile
1
0.3508 RM - 0.3893 RM 1948 In stock
Top Hat Profile
2
Rail Clip - Top Hat Profile ; UL94 V-2 ; Polyamide 66 ; 4.8 mm | 0.189 in x 11.1 mm | 0.437 in

DRCT-WS01

Price Range
0.4284 RM - 0.387 RM

Stock Levels
48 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rail Type
    Top Hat Profile
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
Rail Clip - G-Profile ; UL94 V-2 ; Polyamide 66 ; 3.6 mm | 0.142 in x 11.3 mm | 0.445 in

DRCG-LWS01

Price Range
0.4273 RM - 0.3847 RM

Stock Levels
916 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rail Type
    G-Profile
  • Inside Height
    3.6 mm
  • Inside Width
    11.3 mm
Rail Clip - G-Profile ; UL94 V-2 ; Polyamide 66 ; 4.8 mm | 0.189 in x 6.4 mm | 0.252 in

DRCG-SEC01

Price Range
0.3759 RM - 0.3391 RM

Stock Levels
24 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rail Type
    G-Profile
  • Inside Height
    4.8 mm
  • Inside Width
    6.4 mm
Rail Clip - G-Profile ; UL94 V-2 ; Polyamide 66 ; 4.8 mm | 0.189 in x 11.1 mm | 0.437 in

DRCG-WS01

Price Range
0.4343 RM - 0.3922 RM

Stock Levels
3055 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rail Type
    G-Profile
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
Rail Clip - C-Profile ; UL94 V-2 ; Polyamide 66 ; 4.8 mm | 0.189 in x 11.1 mm | 0.437 in

DRCC-WS01

Price Range
0.3578 RM - 0.3228 RM

Stock Levels
1007 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rail Type
    C-Profile
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
Rail Clip - Top Hat Profile ; UL94 V-2 ; Polyamide 66 ; 3.6 mm | 0.142 in x 11.3 mm | 0.445 in

DRCT-LWS01

Price Range
0.3893 RM - 0.3508 RM

Stock Levels
1948 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rail Type
    Top Hat Profile
  • Inside Height
    3.6 mm
  • Inside Width
    11.3 mm