Driveshaft Protection Caps are used for the protection and masking of driveshaft, and the surrounding bearings, from oil and an array of chemicals.
Available in a choice of materials; Low-Density Polyethylene (LDPE) and Flexible Polyvinyl Chloride (PVC). The PVC option also provides resistance to tearing and splitting.
Our range fits DIN 748, IEC 600-72 and ISO R775.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Cap Height | Material | Compatible Drive Shaft Diameters (All) | View | |
---|---|---|---|---|---|---|
SPWJ-30 | 1.9758 RM - 2.1895 RM | 1229 In stock |
3.15 in
80.0 mm
|
PVC
|
|
|
0.6508 RM - 0.7215 RM | 4488 In stock |
1.969 in
50.0 mm
|
PVC
|
|
||
1.8573 RM - 2.0587 RM | 210 In stock |
3.15 in
80.0 mm
|
PVC
|
|
||
8.0486 RM - 8.9178 RM | 120 In stock |
5.512 in
140.0 mm
|
PVC
|
|
||
0.8569 RM - 0.9497 RM | 2082 In stock |
1.969 in
50.0 mm
|
PVC
|
|
||
1.2071 RM - 1.3373 RM | 180190 In stock |
2.362 in
60.0 mm
|
PVC
|
|
||
1.2976 RM - 1.4371 RM | 6075 In stock |
2.362 in
60.0 mm
|
PVC
|
|
||
SPWJ-42 | 4.9585 RM - 5.495 RM | 1506 In stock |
5.118 in
130.0 mm
|
PVC
|
|
|
1.4044 RM - 1.5561 RM | 6028 In stock |
2.756 in
70.0 mm
|
PVC
|
|
||
5.091 RM - 5.6415 RM | 57 In stock |
5.118 in
130.0 mm
|
PVC
|
|
||
2.8164 RM - 3.1205 RM | 40 In stock |
3.937 in
100.0 mm
|
PVC
|
|
||
1.1616 RM - 1.2876 RM | 2710 In stock |
2.362 in
60.0 mm
|
PVC
|
|
||
2.3523 RM - 2.6074 RM | 385 In stock |
3.937 in
100.0 mm
|
PVC
|
|
||
8.7462 RM - 9.6906 RM | 64 In stock |
5.512 in
140.0 mm
|
PVC
|
|
||
6.5462 RM - 7.2525 RM | 29 In stock |
5.118 in
130.0 mm
|
PVC
|
|
||
2.0482 RM - 2.27 RM | Request the lead time here |
3.937 in
100.0 mm
|
PVC
|
|
||
1.4505 RM - 1.6075 RM | 1570 In stock |
2.756 in
70.0 mm
|
PVC
|
|
||
1.5602 RM - 1.7283 RM | 950 In stock |
2.756 in
70.0 mm
|
PVC
|
|
||
9.411 RM - 10.4272 RM | 20 In stock |
5.512 in
140.0 mm
|
PVC
|
|
||
5.4226 RM - 6.0074 RM | 158 In stock |
5.118 in
130.0 mm
|
PVC
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue