Quantity | Unit price |
---|---|
1000 - 9999 | 0.6041 RM |
10000 - 39999 | 0.5738 RM |
40000 + | 0.5452 RM |
Colour | Natural |
---|---|
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Snap Lock Fix |
Material | PA |
Body Diameter | 4.4 mm |
Body Diameter | 0.173 in |
Hole Diameter A | 0.126 in |
Hole Diameter A | 3.2 mm |
Hole Diameter B | 3.2 mm |
Hole Diameter B | 0.126 in |
Locking Head Height A | 2.9 mm |
Locking Head Height A | 0.114 in |
Locking Head Height B | 0.114 in |
Locking Head Height B | 2.9 mm |
Panel Thickness A Range | 1.2 - 2.0 mm |
Panel Thickness A Range | 0.047 - 0.079 in |
Panel Thickness B Range | 2.0 mm |
Panel Thickness B Range | 0.079 in |
Spacer Length | 0.563 in |
Spacer Length | 14.3 mm |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue