Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
319 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Colour Material Panel Thickness A Range Panel Thickness B Range Spacer Length View
0.1821 RM - 0.2014 RM 464513 In stock
UL94 V-2
3.2 mm
Natural
PA
1.6 mm
1.6 mm
15.9 mm
0.4337 RM - 0.481 RM 278084 In stock
UL94 V-2
3.2 mm
Natural
PA
1.6 mm
1.6 mm
31.8 mm
0.6975 RM - 0.7717 RM 31952 In stock
UL94 V-0
3.2 mm
Natural
PA
1.6 mm
1.6 mm
12.7 mm
LCBSM-5-01 0.5014 RM - 0.5563 RM 140870 In stock
UL94 V-2
3.2 mm
Natural
PA
1.6 - 1.6 mm
0.8 - 2.0 mm
7.9 mm
0.6392 RM - 0.7074 RM Request the lead time here
UL94 V-0
3.2 mm
Natural
PA
1.6 mm
1.6 mm
6.4 mm
0.5318 RM - 0.589 RM 7642 In stock
UL94 V-0
3.2 mm
Natural
PA
1.6 mm
1.6 mm
19.1 mm
0.6975 RM - 0.7717 RM Request the lead time here
UL94 V-0
3.2 mm
Natural
PA
1.6 mm
1.6 mm
6.4 mm
0.6975 RM - 0.7717 RM 16000 In stock
UL94 V-0
3.2 mm
Natural
PA
1.6 mm
1.6 mm
11.1 mm
0.3029 RM - 0.335 RM 40 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
0.8 - 1.6 mm
19.1 mm
0.3152 RM - 0.3491 RM 152990 In stock
UL94 V-2
4.0 mm
Natural
Nylon 6/6
1.57 mm
0.79 - 1.98 mm
6.4 mm
0.3876 RM - 0.429 RM 5115 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
0.8 - 2.0 mm
9.5 mm
0.4098 RM - 0.4541 RM 60 In stock
UL94 V-2
3.9 mm
Natural
PA
1.6 mm
1.6 mm
22.2 mm
0.4325 RM - 0.4792 RM 3772 In stock
UL94 V-2
3.2 mm
Natural
PA
1.6 mm
1.6 mm
20.6 mm
0.3601 RM - 0.3987 RM 737903 In stock
UL94 V-2
2.5 mm
Natural
PA
1.6 mm
1.6 mm
14.3 mm
0.666 RM - 0.7384 RM 80300 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
0.8 - 2.0 mm
12.7 mm
0.3082 RM - 0.3409 RM 2960 In stock
UL94 V-2
4.0 mm
Natural
Nylon 6/6
1.57 mm
0.79 - 1.98 mm
9.5 mm
0.1448 RM - 0.1605 RM 28099 In stock
UL94 V-0
4.0 mm
Natural
PA
1.6 mm
0.8 - 2.0 mm
4.8 mm
0.2399 RM - 0.2656 RM 10060 In stock
UL94 V-2
3.9 mm
Natural
PA
1.6 mm
1.6 mm
4.8 mm
MDLSP2-02M-01 0.3409 RM - 0.3777 RM 108178 In stock
UL94 V-2
3.5 mm
Natural
PA
1.7 mm
1.7 mm
2.0 mm
MDLSP2-10M-01 0.5376 RM - 0.596 RM 339970 In stock
UL94 V-2
3.5 mm
Natural
PA
1.7 mm
1.7 mm
10.0 mm
  • of 16
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 15.9 mm | 0.626 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSPM-10-01

Price Range
0.2014 RM - 0.1821 RM

Stock Levels
464513 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 31.8 mm | 1.252 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSPM-20-01

Price Range
0.481 RM - 0.4337 RM

Stock Levels
278084 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; PA ; Spacer Length 12.7 mm | 0.5 in ; Natural

LMSP-8-19

Price Range
0.7717 RM - 0.6975 RM

Stock Levels
31952 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.4 mm
PCB Support - Locking Arrowhead Fix ; PA ; Spacer Length 7.9 mm | 0.311 in ; Natural

LCBSM-5-01

Price Range
0.5563 RM - 0.5014 RM

Stock Levels
140870 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    4.4 mm
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; PA ; Spacer Length 6.4 mm | 0.252 in ; Natural

LMSP-4-01

Price Range
0.7074 RM - 0.6392 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.4 mm
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; PA ; Spacer Length 19.1 mm | 0.752 in ; Natural

LMSP-12-01

Price Range
0.589 RM - 0.5318 RM

Stock Levels
7642 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.4 mm
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; PA ; Spacer Length 6.4 mm | 0.252 in ; Natural

LMSP-4-19

Price Range
0.7717 RM - 0.6975 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.4 mm
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; PA ; Spacer Length 11.1 mm | 0.437 in ; Natural

LMSP-7-19

Price Range
0.7717 RM - 0.6975 RM

Stock Levels
16000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.4 mm
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; PA ; 19.1 mm | 0.752 in

FLCBS-12-01

Price Range
0.335 RM - 0.3029 RM

Stock Levels
40 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 6.4 mm | 0.252 in ; Natural

LNCBS-4-01

Price Range
0.3491 RM - 0.3152 RM

Stock Levels
152990 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Extended Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm
PCB Support - Non-Locking Bayonet Fix ; Locking Two Prong Fix ; Natural ; PA ; 9.5 mm | 0.374 in

CBS-6-01

Price Range
0.429 RM - 0.3876 RM

Stock Levels
5115 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Hole Diameter A 3.9 mm | 0.154 in ; PA ; Spacer Length 22.2 mm | 0.874 in ; Style 4 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-14-01

Price Range
0.4541 RM - 0.4098 RM

Stock Levels
60 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.2 mm | 0.126 in ; Spacer Length 20.6 mm | 0.811 in

MSPM-13-01

Price Range
0.4792 RM - 0.4325 RM

Stock Levels
3772 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 14.3 mm | 0.563 in ; Style 5

DLCBST-9-01

Price Range
0.3987 RM - 0.3601 RM

Stock Levels
737903 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.4 mm
PCB Support - Non-Locking Bayonet Fix ; Locking Two Prong Fix ; Natural ; PA ; 12.7 mm | 0.5 in

CBS-8-01

Price Range
0.7384 RM - 0.666 RM

Stock Levels
80300 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 9.5 mm | 0.374 in ; Natural

LNCBS-6-01

Price Range
0.3409 RM - 0.3082 RM

Stock Levels
2960 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Extended Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm
PCB Support - Non-Locking Bayonet Fix ; Locking Two Prong Fix ; Natural ; PA ; 4.8 mm | 0.189 in

CBS-3-19

Price Range
0.1605 RM - 0.1448 RM

Stock Levels
28099 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.9 mm | 0.154 in ; Spacer Length 4.8 mm | 0.189 in

MSP-3-01

Price Range
0.2656 RM - 0.2399 RM

Stock Levels
10060 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 2.0 mm | 0.079 in ; Style 2

MDLSP2-02M-01

Price Range
0.3777 RM - 0.3409 RM

Stock Levels
108178 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 10.0 mm | 0.394 in ; Style 2

MDLSP2-10M-01

Price Range
0.596 RM - 0.5376 RM

Stock Levels
339970 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.6 mm