Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
319 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Colour Material Panel Thickness A Range Panel Thickness B Range Spacer Length View
0.2714 RM - 0.3012 RM 45818 In stock
UL94 V-2
3.2 mm
Natural
PA
1.6 mm
1.6 mm
20.6 mm
0.1664 RM - 0.1839 RM 17918 In stock
UL94 V-2
3.5 mm
Natural
PA
1.7 mm
1.7 mm
4.0 mm
0.6888 RM - 0.7635 RM 610077 In stock
UL94 V-2
2.5 mm
Natural
PA
1.6 mm
1.6 mm
7.9 mm
0.2481 RM - 0.2749 RM 409291 In stock
UL94 V-2
2.5 mm
Natural
PA
1.7 mm
1.7 mm
5.0 mm
0.3409 RM - 0.3777 RM 301911 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
6.4 mm
DLCBST-4-01 0.3473 RM - 0.3847 RM 870095 In stock
UL94 V-2
2.5 mm
Natural
PA
1.6 mm
1.6 mm
6.4 mm
0.4915 RM - 0.5446 RM 38070 In stock
UL94 V-2
3.9 mm
Natural
PA
1.6 mm
1.6 mm
14.3 mm
0.3864 RM - 0.4279 RM 8170 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
12.7 mm
0.3993 RM - 0.4424 RM 237546 In stock
UL94 V-2
3.9 mm
Natural
PA
1.6 mm
1.6 mm
19.1 mm
0.4915 RM - 0.5446 RM 6887 In stock
UL94 V-2
3.9 mm
Natural
PA
1.6 mm
1.6 mm
11.1 mm
SP1-16-01 0.3409 RM - 0.3777 RM 1060 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
25.4 mm
0.3806 RM - 0.4226 RM 2090 In stock
UL94 V-2
3.9 mm
Natural
PA
1.6 mm
1.6 mm
22.2 mm
0.4413 RM - 0.488 RM 15130 In stock
UL94 V-2
3.9 mm
Natural
PA
1.6 mm
1.6 mm
34.9 mm
0.4915 RM - 0.5446 RM 5108 In stock
UL94 V-2
3.9 mm
Natural
PA
1.6 mm
1.6 mm
9.5 mm
0.2574 RM - 0.2848 RM 3093 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
15.9 mm
0.7763 RM - 0.8598 RM 4110 In stock
UL94 V-2
4.8 mm
Natural
PA
1.6 mm
1.6 mm
15.9 mm
0.2808 RM - 0.3117 RM 209 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
14.0 mm
0.2749 RM - 0.3053 RM 195212 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
10.0 mm
0.2685 RM - 0.2977 RM 161127 In stock
UL94 V-2
2.5 mm
Natural
PA
1.7 mm
1.7 mm
20.0 mm
0.3987 RM - 0.4424 RM 95096 In stock
UL94 V-2
3.5 mm
Natural
PA
1.7 mm
1.7 mm
3.0 mm
  • of 16
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 20.6 mm | 0.811 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSPM-13-01

Price Range
0.3012 RM - 0.2714 RM

Stock Levels
45818 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 4.0 mm | 0.157 in ; Style 2

MDLSP2-04M-01

Price Range
0.1839 RM - 0.1664 RM

Stock Levels
17918 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 7.9 mm | 0.311 in ; Style 5

DLCBST-5-01

Price Range
0.7635 RM - 0.6888 RM

Stock Levels
610077 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.4 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 5.0 mm | 0.197 in ; Style 1

MDLSP1-05M-01

Price Range
0.2749 RM - 0.2481 RM

Stock Levels
409291 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Two-Prong - Body Diameter - 6.4 mm | 0.252 in ; Spacer Length 6.4 mm | 0.252 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

SP1-4-01

Price Range
0.3777 RM - 0.3409 RM

Stock Levels
301911 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    6.4 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 6.4 mm | 0.252 in ; Style 5

DLCBST-4-01

Price Range
0.3847 RM - 0.3473 RM

Stock Levels
870095 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.4 mm
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 14.3 mm | 0.563 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSP-9-01

Price Range
0.5446 RM - 0.4915 RM

Stock Levels
38070 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Two-Prong - Body Diameter - 6.4 mm | 0.252 in ; Spacer Length 12.7 mm | 0.5 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

SP3-8-01

Price Range
0.4279 RM - 0.3864 RM

Stock Levels
8170 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    6.4 mm
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 19.1 mm | 0.752 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSP-12-01

Price Range
0.4424 RM - 0.3993 RM

Stock Levels
237546 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 11.1 mm | 0.437 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSP-7-01

Price Range
0.5446 RM - 0.4915 RM

Stock Levels
6887 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Two-Prong - Body Diameter - 6.4 mm | 0.252 in ; Spacer Length 25.4 mm | 1 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

SP1-16-01

Price Range
0.3777 RM - 0.3409 RM

Stock Levels
1060 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    6.4 mm
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 22.2 mm | 0.874 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSP-14-01

Price Range
0.4226 RM - 0.3806 RM

Stock Levels
2090 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 34.9 mm | 1.374 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSP-22-01

Price Range
0.488 RM - 0.4413 RM

Stock Levels
15130 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 9.5 mm | 0.374 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSP-6-01

Price Range
0.5446 RM - 0.4915 RM

Stock Levels
5108 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Two-Prong - Body Diameter - 6.4 mm | 0.252 in ; Spacer Length 15.9 mm | 0.626 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

SP1-10-01

Price Range
0.2848 RM - 0.2574 RM

Stock Levels
3093 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    6.4 mm
PCB Support - Locking Two-Prong - Body Diameter - 6.4 mm | 0.252 in ; Spacer Length 15.9 mm | 0.626 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

SP2-10-01

Price Range
0.8598 RM - 0.7763 RM

Stock Levels
4110 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    6.4 mm
PCB Support - Natural ; PA ; Spacer Length 14.0 mm | 0.551 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLSP-3-14M-01

Price Range
0.3117 RM - 0.2808 RM

Stock Levels
209 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    6.0 mm
PCB Support - Natural ; PA ; Spacer Length 10.0 mm | 0.394 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLSP-3-10M-01

Price Range
0.3053 RM - 0.2749 RM

Stock Levels
195212 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    6.0 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 20.0 mm | 0.787 in ; Style 1

MDLSP1-20M-01

Price Range
0.2977 RM - 0.2685 RM

Stock Levels
161127 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 3.0 mm | 0.118 in ; Style 2

MDLSP2-03M-01

Price Range
0.4424 RM - 0.3987 RM

Stock Levels
95096 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.6 mm