Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Colour | Material | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
0.9859 RM - 1.0921 RM | 2172 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
Natural
|
PA
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.866 in
22.0 mm
|
||
3.996 RM - 4.4285 RM | 2277 In stock |
UL94 V-0
|
0.189 in
4.8 mm
|
Natural;Black
|
PA
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.382 in
9.7 mm
|
||
0.3905 RM - 0.4325 RM | 80 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
0.345 RM - 0.3823 RM | 1080 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.189 in
4.8 mm
|
||
0.4915 RM - 0.5446 RM | 5130 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
||
0.3286 RM - 0.3642 RM | 107 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
0.3864 RM - 0.4279 RM | 1140 In stock |
UL94 V-2
|
0.189 in
4.8 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.874 in
22.2 mm
|
||
0.4401 RM - 0.4874 RM | 668960 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
Natural
|
PA
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.157 in
4.0 mm
|
||
0.4623 RM - 0.5119 RM | 3110 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
Natural
|
PA
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.63 in
16.0 mm
|
||
0.5714 RM - 0.6339 RM | 23315 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
0.4337 RM - 0.481 RM | 1110 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
||
0.5376 RM - 0.5954 RM | 56034 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
0.8283 RM - 0.9182 RM | 8040 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
0.4337 RM - 0.481 RM | 2489 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.126 in
28.6 mm
|
||
DLSP-1-30M-01 | 0.8125 RM - 0.8995 RM | 132595 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.181 in
30.0 mm
|
|
0.4337 RM - 0.481 RM | 182228 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
0.4535 RM - 0.502 RM | 17997 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
0.4915 RM - 0.5446 RM | 1120 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.252 in
31.8 mm
|
||
0.4915 RM - 0.5446 RM | 15120 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
0.4915 RM - 0.5446 RM | 6120 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue