Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
319 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Colour Material Panel Thickness A Range Panel Thickness B Range Spacer Length View
DLMSPM-7-01 0.3596 RM - 0.3987 RM 10060 In stock
UL94 V-2
3.2 mm
Natural
PA
1.6 mm
1.6 mm
11.1 mm
MDLSP2-14M-01 0.3514 RM - 0.3893 RM 38591 In stock
UL94 V-2
3.5 mm
Natural
PA
1.7 mm
1.7 mm
14.0 mm
DLSP-1-8M-01 0.3782 RM - 0.4185 RM 788 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
8.0 mm
0.1664 RM - 0.1839 RM 17918 In stock
UL94 V-2
3.5 mm
Natural
PA
1.7 mm
1.7 mm
4.0 mm
0.7238 RM - 0.802 RM 191450 In stock
UL94 V-2
2.5 mm
Natural
PA
1.7 mm
1.7 mm
9.0 mm
0.3905 RM - 0.4325 RM 478830 In stock
UL94 V-2
3.9 mm
Natural
PA
1.6 mm
1.6 mm
3.2 mm
0.5411 RM - 0.5995 RM 5350 In stock
UL94 V-2
2.5 mm
Natural
PA
1.7 mm
1.7 mm
8.0 mm
0.3987 RM - 0.4424 RM 95096 In stock
UL94 V-2
3.5 mm
Natural
PA
1.7 mm
1.7 mm
3.0 mm
MDLSP2-10M-01 0.5376 RM - 0.596 RM 339970 In stock
UL94 V-2
3.5 mm
Natural
PA
1.7 mm
1.7 mm
10.0 mm
MDLSP1-10M-01 0.9392 RM - 1.0402 RM 4588 In stock
UL94 V-2
2.5 mm
Natural
PA
1.7 mm
1.7 mm
10.0 mm
0.3029 RM - 0.3356 RM 1070 In stock
UL94 V-2
3.9 mm
Natural
PA
1.6 mm
1.6 mm
22.2 mm
0.3286 RM - 0.3642 RM 107 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
10.0 mm
0.3993 RM - 0.4424 RM 237546 In stock
UL94 V-2
3.9 mm
Natural
PA
1.6 mm
1.6 mm
19.1 mm
0.4915 RM - 0.5446 RM 1120 In stock
UL94 V-2
3.9 mm
Natural
PA
1.6 mm
1.6 mm
31.8 mm
3.996 RM - 4.4285 RM 2277 In stock
UL94 V-0
4.8 mm
Natural;Black
PA
0.8 - 2.0 mm
0.8 - 2.0 mm
9.7 mm
0.3228 RM - 0.3578 RM 80 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
4.0 mm
0.2346 RM - 0.2592 RM 33041 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
19.1 mm
DLCBST-4-01 0.3473 RM - 0.3847 RM 870095 In stock
UL94 V-2
2.5 mm
Natural
PA
1.6 mm
1.6 mm
6.4 mm
0.3864 RM - 0.4279 RM 8170 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
12.7 mm
0.3806 RM - 0.4226 RM 2090 In stock
UL94 V-2
3.9 mm
Natural
PA
1.6 mm
1.6 mm
22.2 mm
  • of 16
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 11.1 mm | 0.437 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSPM-7-01

Price Range
0.3987 RM - 0.3596 RM

Stock Levels
10060 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 14.0 mm | 0.551 in ; Style 2

MDLSP2-14M-01

Price Range
0.3893 RM - 0.3514 RM

Stock Levels
38591 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Natural ; PA ; Spacer Length 8.0 mm | 0.315 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLSP-1-8M-01

Price Range
0.4185 RM - 0.3782 RM

Stock Levels
788 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    6.0 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 4.0 mm | 0.157 in ; Style 2

MDLSP2-04M-01

Price Range
0.1839 RM - 0.1664 RM

Stock Levels
17918 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 9.0 mm | 0.354 in ; Style 1

MDLSP1-09M-01

Price Range
0.802 RM - 0.7238 RM

Stock Levels
191450 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Hole Diameter A 3.9 mm | 0.154 in ; PA ; Spacer Length 3.2 mm | 0.126 in ; Style 4 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-2-01

Price Range
0.4325 RM - 0.3905 RM

Stock Levels
478830 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 8.0 mm | 0.315 in ; Style 1

MDLSP1-08M-01

Price Range
0.5995 RM - 0.5411 RM

Stock Levels
5350 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 3.0 mm | 0.118 in ; Style 2

MDLSP2-03M-01

Price Range
0.4424 RM - 0.3987 RM

Stock Levels
95096 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 10.0 mm | 0.394 in ; Style 2

MDLSP2-10M-01

Price Range
0.596 RM - 0.5376 RM

Stock Levels
339970 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 10.0 mm | 0.394 in ; Style 1

MDLSP1-10M-01

Price Range
1.0402 RM - 0.9392 RM

Stock Levels
4588 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.9 mm | 0.154 in ; Spacer Length 22.2 mm | 0.874 in

MSP-14-01

Price Range
0.3356 RM - 0.3029 RM

Stock Levels
1070 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Natural ; PA ; Spacer Length 10.0 mm | 0.394 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLSP-1-10M-01

Price Range
0.3642 RM - 0.3286 RM

Stock Levels
107 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    6.0 mm
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 19.1 mm | 0.752 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSP-12-01

Price Range
0.4424 RM - 0.3993 RM

Stock Levels
237546 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 31.8 mm | 1.252 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSP-20-01

Price Range
0.5446 RM - 0.4915 RM

Stock Levels
1120 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural;Black ; PA ; 9.7 mm | 0.382 in

HSCBS-1

Price Range
4.4285 RM - 3.996 RM

Stock Levels
2277 In stock
Attributes
  • Colour
    Natural;Black
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    10.0 mm
PCB Support - Natural ; PA ; Spacer Length 4.0 mm | 0.157 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLSP-3-4M-01

Price Range
0.3578 RM - 0.3228 RM

Stock Levels
80 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    6.0 mm
PCB Support - Locking Two-Prong - Body Diameter - 6.4 mm | 0.252 in ; Spacer Length 19.1 mm | 0.752 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

SP1-12-01

Price Range
0.2592 RM - 0.2346 RM

Stock Levels
33041 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    6.4 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 6.4 mm | 0.252 in ; Style 5

DLCBST-4-01

Price Range
0.3847 RM - 0.3473 RM

Stock Levels
870095 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.4 mm
PCB Support - Locking Two-Prong - Body Diameter - 6.4 mm | 0.252 in ; Spacer Length 12.7 mm | 0.5 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

SP3-8-01

Price Range
0.4279 RM - 0.3864 RM

Stock Levels
8170 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    6.4 mm
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 22.2 mm | 0.874 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSP-14-01

Price Range
0.4226 RM - 0.3806 RM

Stock Levels
2090 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm