Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Colour | Material | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
0.3905 RM - 0.4325 RM | 1160 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
0.3905 RM - 0.4325 RM | 1197 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
0.6286 RM - 0.6952 RM | 43506 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
MDLSP2-08M-01 | 0.3029 RM - 0.335 RM | 189138 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
Natural
|
PA
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.315 in
8.0 mm
|
|
0.2784 RM - 0.3082 RM | 39724 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
0.7489 RM - 0.83 RM | 150526 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
Natural
|
PA
|
0.043 in
1.1 mm
|
0.067 in
1.7 mm
|
0.063 in
1.6 mm
|
||
0.3409 RM - 0.3777 RM | 38430 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
0.2895 RM - 0.321 RM | 19104 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
0.3905 RM - 0.4325 RM | 1142033 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.118 in
3.0 mm
|
||
0.328 RM - 0.3636 RM | 2059 In stock |
UL94 V-2
|
0.189 in
4.8 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
0.3473 RM - 0.3847 RM | 10139 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
0.1821 RM - 0.2014 RM | 464513 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
0.7215 RM - 0.8003 RM | 22040 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.126 in
3.2 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
0.3987 RM - 0.4419 RM | 34077 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
0.374 in
9.5 mm
|
||
0.195 RM - 0.2166 RM | 1160 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.874 in
22.2 mm
|
||
0.345 RM - 0.3823 RM | 17570 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.142 in
2 - 3.6 mm
|
0.437 in
11.1 mm
|
||
0.185 RM - 0.2049 RM | 1150 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.126 in
28.6 mm
|
||
LCBS-3-5-01 | 0.3479 RM - 0.3852 RM | 940 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.126 in
3.2 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
|
0.3957 RM - 0.4384 RM | 116425 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.142 in
2 - 3.6 mm
|
0.311 in
7.9 mm
|
||
0.5318 RM - 0.589 RM | 431170 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue