Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Colour | Material | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
0.6742 RM - 0.7466 RM | 2978 In stock |
UL94 V-2
|
0.189 in
4.8 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
0.3864 RM - 0.4279 RM | 4989 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
0.4337 RM - 0.481 RM | 2489 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.126 in
28.6 mm
|
||
0.2685 RM - 0.2977 RM | 161127 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
Natural
|
PA
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.787 in
20.0 mm
|
||
0.2942 RM - 0.3257 RM | 10845 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
Natural
|
PA
|
0.043 in
1.1 mm
|
0.067 in
1.7 mm
|
0.252 in
6.4 mm
|
||
0.3286 RM - 0.3642 RM | 107 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
0.3362 RM - 0.3736 RM | 3045 In stock |
UL94 V-2
|
0.189 in
4.8 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
0.3216 RM - 0.3572 RM | 1530240 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
DLSP-1-8M-01 | 0.3782 RM - 0.4185 RM | 788 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
|
0.4915 RM - 0.5446 RM | 38070 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.563 in
14.3 mm
|
||
0.3993 RM - 0.4424 RM | 237546 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
||
0.4915 RM - 0.5446 RM | 6887 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
0.3747 RM - 0.4162 RM | 140 In stock |
UL94 V-2
|
0.189 in
4.8 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
||
0.422 RM - 0.467 RM | 3000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.874 in
22.2 mm
|
||
0.4337 RM - 0.481 RM | 7990 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.374 in
34.9 mm
|
||
DLMSPM-7-01 | 0.3596 RM - 0.3987 RM | 10060 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
|
0.1605 RM - 0.1774 RM | 13459 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
0.4337 RM - 0.481 RM | 261 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.5 in
38.1 mm
|
||
HSCBS-3 | 4.6673 RM - 5.1722 RM | 1015 In stock |
UL94 V-0
|
0.189 in
4.8 mm
|
Natural;Black
|
PA
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.866 in
22.0 mm
|
|
0.4028 RM - 0.4465 RM | 14110 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue