Menu Search

Fibre Clips

In stock

Fibre Clips are used in fibre optic installations to secure and organize fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. Some clips are designed to hold two cables, while others can simultaneously hold up to 16 cables. In addition, due to its size, each slot can have more or fewer cables, and it is possible to split the slots.

They are easy to install and remove, and you can choose Fibre Clips with different mounting methods: Push in, Clip, Screw, and Adhesive. Used for applications in telecommunication cabinets, data centres, manufacturing, and industrial.

Material: Nylon, PP;TPEColour: Black, Natural, Yellow, Green, Red, BlueMaterial Flammability Standard: UL94 V-0, UL94 V-2, UL94 HB;UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Number of Positions Number of Slots Mounting Method View
13.3212 RM - 14.7606 RM 25 In stock
2
Clip On
15.0513 RM - 16.6769 RM 200 In stock
2
Clip On
0.8744 RM - 0.9689 RM 1026 In stock
4
4
Adhesive
30.7832 RM - 34.1079 RM 329 In stock
16
Clip in;Adhesive
OFSH-T-12-19BLK 0.729 RM - 0.8078 RM 116 In stock
12
12
Clip On
0.3578 RM - 0.3969 RM 3794 In stock
6
3
Push In
0.5796 RM - 0.6427 RM 5669 In stock
6
6
Screw
EFA04-06-001 14.9988 RM - 16.6185 RM 145 In stock
16
Clip On
1.44 RM - 1.5953 RM 455747 In stock
2
2
Adhesive
12.6307 RM - 13.9954 RM 280 In stock
6
3
Adhesive
14.0975 RM - 15.6204 RM 1019 In stock
2
Adhesive
1.0588 RM - 1.1732 RM 642 In stock
8
4
Push In
15.3046 RM - 16.9577 RM 519 In stock
2
Adhesive
15.7097 RM - 17.4071 RM 34 In stock
16
Clip in;Adhesive
15.7068 RM - 17.4042 RM 19 In stock
16
Clip in;Adhesive
0.6485 RM - 0.7185 RM 126 In stock
12
12
Clip On
1.5993 RM - 1.7715 RM 1350 In stock
0.3607 RM - 0.3993 RM 995 In stock
9
5
Push In
0.5207 RM - 0.5767 RM 91 In stock
6
6
Screw
0.8971 RM - 0.994 RM 1048 In stock
6
3
Adhesive
  • of 2
Fibre Clip - Clip On ; Hole Diameter 4.5 mm | 0.177 in ; Overall Height 7.3 mm | 0.287 in ;

EFA04-64-001

Price Range
14.7606 RM - 13.3212 RM

Stock Levels
25 In stock
Attributes
  • Colour
    Yellow
  • Material
    Nylon
  • Mounting Method
    Clip On
  • Overall Height
    7.3 mm
  • Overall Length
    26.5 mm
Fibre Clip - Clip On ; Hole Diameter 4.5 mm | 0.177 in ; Overall Height 7.3 mm | 0.287 in ;

EFA04-63-001

Price Range
16.6769 RM - 15.0513 RM

Stock Levels
200 In stock
Attributes
  • Colour
    Green
  • Material
    Nylon
  • Mounting Method
    Clip On
  • Overall Height
    7.3 mm
  • Overall Length
    26.5 mm
Fibre Clip - Adhesive ; ; Overall Height 6.7 mm | 0.264 in ;

OFHB3-4-19A-RT

Price Range
0.9689 RM - 0.8744 RM

Stock Levels
1026 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Adhesive
  • Overall Height
    6.7 mm
  • Overall Length
    22.0 mm
16 Slot Fibre Clip - Clip In;Adhesive ; ; Overall Height 5.5 mm | 0.217 in ;

EFA04-18-ASS

Price Range
34.1079 RM - 30.7832 RM

Stock Levels
329 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Mounting Method
    Clip in;Adhesive
  • Overall Height
    5.5 mm
  • Overall Length
    89.0 mm
Fibre Clip - Clip On ; Hole Diameter 6.5 mm | 0.256 in ; Overall Height 5.8 mm | 0.228 in ; Style 2

OFSH-T-12-19BLK

Price Range
0.8078 RM - 0.729 RM

Stock Levels
116 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Mounting Method
    Clip On
  • Overall Height
    5.8 mm
  • Overall Length
    35.6 mm
Fibre Clip - Push In ; Hole Diameter 7.9 mm | 0.311 in ; Overall Height 16.5 mm | 0.65 in ; Style 1

OFB-BH-6-19

Price Range
0.3969 RM - 0.3578 RM

Stock Levels
3794 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Push In
  • Overall Height
    16.5 mm
  • Overall Length
    14.0 mm
Fibre Clip - Screw ; Hole Diameter 6.7 mm | 0.264 in ; Overall Height 6.2 mm | 0.244 in ; Style 1

OFSH-T-6-19BLK

Price Range
0.6427 RM - 0.5796 RM

Stock Levels
5669 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Mounting Method
    Screw
  • Overall Height
    6.2 mm
  • Overall Length
    37.3 mm
Fibre Clip - Clip On ; ; Overall Height 4.8 mm | 0.189 in ;

EFA04-06-001

Price Range
16.6185 RM - 14.9988 RM

Stock Levels
145 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Mounting Method
    Clip On
  • Overall Height
    4.8 mm
  • Overall Length
    73.1 mm
Fibre Clip - Adhesive ; ; Overall Height 8.4 mm | 0.331 in ;

OFHB2-4A1-RT-19

Price Range
1.5953 RM - 1.44 RM

Stock Levels
455747 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Adhesive
  • Overall Height
    8.4 mm
  • Overall Length
    12.7 mm
Fibre Clip - Adhesive ; Hole Diameter 2.0 mm | 0.079 in ; Overall Height 9.0 mm | 0.354 in ;

OFSH-6-3.5A

Price Range
13.9954 RM - 12.6307 RM

Stock Levels
280 In stock
Attributes
  • Colour
    Natural
  • Material
    PP;TPE
  • Mounting Method
    Adhesive
  • Overall Height
    9.0 mm
  • Overall Length
    35.4 mm
Fibre Clip - Adhesive ; Hole Diameter 4.5 mm | 0.177 in ; Overall Height 7.3 mm | 0.287 in ;

EFA04-64-ASS

Price Range
15.6204 RM - 14.0975 RM

Stock Levels
1019 In stock
Attributes
  • Colour
    Yellow
  • Material
    Nylon
  • Mounting Method
    Adhesive
  • Overall Height
    7.3 mm
  • Overall Length
    26.5 mm
Fibre Clip - Push In ; Hole Diameter 4.7 mm | 0.185 in ; Overall Height 7.6 mm | 0.299 in ;

OFB3P-4-19

Price Range
1.1732 RM - 1.0588 RM

Stock Levels
642 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Push In
  • Overall Height
    7.6 mm
  • Overall Length
    23.9 mm
Fibre Clip - Adhesive ; Hole Diameter 4.5 mm | 0.177 in ; Overall Height 7.3 mm | 0.287 in ;

EFA04-63-ASS

Price Range
16.9577 RM - 15.3046 RM

Stock Levels
519 In stock
Attributes
  • Colour
    Green
  • Material
    Nylon
  • Mounting Method
    Adhesive
  • Overall Height
    7.3 mm
  • Overall Length
    26.5 mm
Fibre Clip - Clip In;Adhesive ; ; Overall Height 4.8 mm | 0.189 in ;

EFA04-08-ASS

Price Range
17.4071 RM - 15.7097 RM

Stock Levels
34 In stock
Attributes
  • Colour
    Blue
  • Material
    Nylon
  • Mounting Method
    Clip in;Adhesive
  • Overall Height
    4.8 mm
  • Overall Length
    72.7 mm
Fibre Clip - Clip In;Adhesive ; ; Overall Height 4.8 mm | 0.189 in ;

EFA04-06-ASS

Price Range
17.4042 RM - 15.7068 RM

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Mounting Method
    Clip in;Adhesive
  • Overall Height
    4.8 mm
  • Overall Length
    73.1 mm
Fibre Clip - Clip On ; Hole Diameter 6.5 mm | 0.256 in ; Overall Height 5.8 mm | 0.228 in ; Style 2

OFSH-T-12-01BLK

Price Range
0.7185 RM - 0.6485 RM

Stock Levels
126 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Mounting Method
    Clip On
  • Overall Height
    5.8 mm
  • Overall Length
    35.6 mm
Fibre Clip - ; ; Overall Height 6.6 mm | 0.26 in ;

OFSH-6-3.5L

Price Range
1.7715 RM - 1.5993 RM

Stock Levels
1350 In stock
Attributes
  • Colour
    Natural
  • Material
    PP;TPE
  • Overall Height
    6.6 mm
  • Overall Length
    35.4 mm
  • Overall Width
    20.0 mm
Fibre Clip - Push In ; Hole Diameter 7.9 mm | 0.311 in ; Overall Height 15.7 mm | 0.618 in ; Style 2

OFB-BH-9-19

Price Range
0.3993 RM - 0.3607 RM

Stock Levels
995 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Push In
  • Overall Height
    15.7 mm
  • Overall Length
    25.2 mm
Fibre Clip - Screw ; Hole Diameter 6.7 mm | 0.264 in ; Overall Height 6.2 mm | 0.244 in ; Style 1

OFSH-T-6-01BLK

Price Range
0.5767 RM - 0.5207 RM

Stock Levels
91 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Mounting Method
    Screw
  • Overall Height
    6.2 mm
  • Overall Length
    37.3 mm
Fibre Clip - Adhesive ; ; Overall Height 8.4 mm | 0.331 in ;

OFEB-3-19

Price Range
0.994 RM - 0.8971 RM

Stock Levels
1048 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Adhesive
  • Overall Height
    8.4 mm
  • Overall Length
    20.6 mm