Menu Search

Fibre Clips

In stock

Fibre Clips are used in fibre optic installations to secure and organize fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. Some clips are designed to hold two cables, while others can simultaneously hold up to 16 cables. In addition, due to its size, each slot can have more or fewer cables, and it is possible to split the slots.

They are easy to install and remove, and you can choose Fibre Clips with different mounting methods: Push in, Clip, Screw, and Adhesive. Used for applications in telecommunication cabinets, data centres, manufacturing, and industrial.

Material: Nylon, PP;TPEColour: Black, Natural, Yellow, Green, Red, BlueMaterial Flammability Standard: UL94 V-0, UL94 V-2, UL94 HB;UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Number of Positions Number of Slots Mounting Method View
7.2501 RM - 8.0329 RM 524 In stock
3
Clip in;Adhesive
15.4214 RM - 17.0872 RM 238 In stock
2
Adhesive
15.8644 RM - 17.5781 RM 209 In stock
2
Clip On
7.5426 RM - 8.358 RM 775 In stock
6
3
Screw
  • of 2
Fibre Clip - Clip in;Adhesive ; ; Overall Height 4.8 mm | 0.189 in ;

EFA04-02-ASS

Price Range
8.0329 RM - 7.2501 RM

Stock Levels
524 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Mounting Method
    Clip in;Adhesive
  • Overall Height
    4.8 mm
  • Overall Length
    26.5 mm
Fibre Clip - Adhesive ; Hole Diameter 3.2 mm | 0.126 in ; Overall Height 8.0 mm | 0.315 in ;

EFA04-61-ASS

Price Range
17.0872 RM - 15.4214 RM

Stock Levels
238 In stock
Attributes
  • Colour
    Red
  • Material
    Nylon
  • Mounting Method
    Adhesive
  • Overall Height
    8.0 mm
  • Overall Length
    26.5 mm
Fibre Clip - Clip On ; Hole Diameter 3.2 mm | 0.126 in ; Overall Height 8.0 mm | 0.315 in ;

EFA04-61-001

Price Range
17.5781 RM - 15.8644 RM

Stock Levels
209 In stock
Attributes
  • Colour
    Red
  • Material
    Nylon
  • Mounting Method
    Clip On
  • Overall Height
    8.0 mm
  • Overall Length
    26.5 mm
Fibre Clip - Screw ; Hole Diameter 2.0 mm | 0.079 in ; Overall Height 9.0 mm | 0.354 in ;

OFSH-6-3.5

Price Range
8.358 RM - 7.5426 RM

Stock Levels
775 In stock
Attributes
  • Colour
    Natural
  • Material
    PP;TPE
  • Mounting Method
    Screw
  • Overall Height
    9.0 mm
  • Overall Length
    35.4 mm