Menu Search

Fixing Rings

In production

The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Accessory Type Colour Overall Depth View
25.527 RM - 28.2844 RM 9 In stock
Spacer
Natural
21.5 mm
5.8942 RM - 6.531 RM 3110 In stock
Fixing Device 1
Natural
3.5 mm
9.927 RM - 19.2487 RM 134 In stock
Fixing Device 2
Natural
7.0 mm
Fixing Ring - Overall Depth - 21.5 mm | 0.846 in; Outside Diameter - 63.0 mm | 2.48 in; Steel; Natural

060A6E

Price Range
28.2844 RM - 25.527 RM

Stock Levels
9 In stock
Attributes
  • Fitting Diameter
    22.2 mm
  • Inside Diameter
    48.0 mm
  • Outside Diameter
    63.0 mm
  • Overall Depth
    21.5 mm
  • Accessory Type
    Spacer
Fixing Ring - Overall Depth - 3.5 mm | 0.138 in; Outside Diameter - 33.0 mm | 1.299 in; Spring Steel; Natural

060A3E

Price Range
6.531 RM - 5.8942 RM

Stock Levels
3110 In stock
Attributes
  • Fitting Diameter
    22.5 mm
  • Inside Diameter
    22.5 mm
  • Outside Diameter
    33.0 mm
  • Overall Depth
    3.5 mm
  • Accessory Type
    Fixing Device 1
Fixing Ring - Overall Depth - 7.0 mm | 0.276 in; Outside Diameter - 48.0 mm | 1.89 in; Die Cast Zinc; Natural

060A5E

Price Range
19.2487 RM - 9.927 RM

Stock Levels
134 In stock
Attributes
  • Inside Diameter
    22.2 mm
  • Outside Diameter
    48.0 mm
  • Overall Depth
    7.0 mm
  • Accessory Type
    Fixing Device 2
  • Colour
    Natural