These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It has excellent load-bearing properties and reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
---|---|---|---|---|---|---|---|---|---|
0.7886 RM - 0.8715 RM | 1670 In stock |
0.63 in
16.0 mm
|
0.827 in
21.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
0.8201 RM - 0.9065 RM | 110 In stock |
0.512 in
13.0 mm
|
0.827 in
21.0 mm
|
Yes
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
0.9999 RM - 1.1049 RM | 10 In stock |
0.866 in
22.0 mm
|
1.181 in
30.0 mm
|
Yes
|
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
0.886 in
22.5 mm
|
||
1.168 RM - 1.2946 RM | 20416 In stock |
1.181 in
30.0 mm
|
1.457 in
37.0 mm
|
Yes
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
1.083 in
27.5 mm
|
||
0.8534 RM - 0.9433 RM | 154 In stock |
0.709 in
18.0 mm
|
0.945 in
24.0 mm
|
Yes
|
0.709 in
18.0 mm
|
0.488 in
12.4 mm
|
0.63 in
16.0 mm
|
||
0.9234 RM - 1.0209 RM | 174 In stock |
0.791 in
20.1 mm
|
0.945 in
24.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.598 in
15.2 mm
|
0.394 in
10.0 mm
|
||
0.9421 RM - 1.0413 RM | 928 In stock |
0.787 in
20.0 mm
|
1.102 in
28.0 mm
|
Yes
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.768 in
19.5 mm
|
||
0.5738 RM - 0.6345 RM | 105 In stock |
0.287 in
7.3 mm
|
0.591 in
15.0 mm
|
Yes
|
0.197 in
5.0 mm
|
0.209 in
5.3 mm
|
0.138 in
3.5 mm
|
||
0.9234 RM - 1.0209 RM | 166 In stock |
0.791 in
20.1 mm
|
0.945 in
24.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.598 in
15.2 mm
|
0.394 in
10.0 mm
|
||
0.673 RM - 0.7436 RM | 145354 In stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Yes
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
1.0402 RM - 1.1493 RM | 10 In stock |
0.87 in
22.1 mm
|
1.181 in
30.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.72 in
18.3 mm
|
0.374 in
9.5 mm
|
||
0.5738 RM - 0.6345 RM | 11466 In stock |
0.287 in
7.3 mm
|
0.591 in
15.0 mm
|
Yes
|
0.197 in
5.0 mm
|
0.209 in
5.3 mm
|
0.138 in
3.5 mm
|
||
0.5522 RM - 0.61 RM | 810 In stock |
0.236 in
6.0 mm
|
0.354 in
9.0 mm
|
Yes
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
||
6.8398 RM - 7.1999 RM | 10 In stock |
2.677 in
68.0 mm
|
3.189 in
81.0 mm
|
Yes
|
1.969 in
50.0 mm
|
2.362 in
60.0 mm
|
1.811 in
46.0 mm
|
||
0.7576 RM - 0.837 RM | 1614 In stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Yes
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
||
1.1452 RM - 1.2695 RM | 3000 In stock |
1.181 in
30.0 mm
|
1.457 in
37.0 mm
|
Yes
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
1.083 in
27.5 mm
|
||
1.0606 RM - 1.1727 RM | 6885 In stock |
0.945 in
24.0 mm
|
1.181 in
30.0 mm
|
Yes
|
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
0.945 in
24.0 mm
|
||
0.6216 RM - 0.687 RM | 90 In stock |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Yes
|
0.335 in
8.5 mm
|
0.236 in
6.0 mm
|
0.256 in
6.5 mm
|
||
4.8435 RM - 5.0986 RM | Request the lead time here |
2.205 in
56.0 mm
|
2.638 in
67.0 mm
|
Yes
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
1.831 in
46.5 mm
|
||
0.7431 RM - 0.8213 RM | 11518 In stock |
0.512 in
13.0 mm
|
0.827 in
21.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.413 in
10.5 mm
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue