These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It has excellent load-bearing properties and reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
---|---|---|---|---|---|---|---|---|---|
0.5411 RM - 0.5977 RM | 85 In stock |
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
Yes
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
||
0.9999 RM - 1.1049 RM | 167 In stock |
0.866 in
22.0 mm
|
1.181 in
30.0 mm
|
Yes
|
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
0.886 in
22.5 mm
|
||
0.9053 RM - 1.001 RM | 29422 In stock |
0.709 in
18.0 mm
|
1.102 in
28.0 mm
|
Yes
|
0.827 in
21.0 mm
|
0.551 in
14.0 mm
|
0.709 in
18.0 mm
|
||
0.8364 RM - 0.9246 RM | 9460 In stock |
0.63 in
16.0 mm
|
0.827 in
21.0 mm
|
Yes
|
0.748 in
19.0 mm
|
0.472 in
12.0 mm
|
0.669 in
17.0 mm
|
||
0.9608 RM - 1.0618 RM | 5139 In stock |
0.787 in
20.0 mm
|
1.102 in
28.0 mm
|
Yes
|
0.61 in
15.5 mm
|
0.63 in
16.0 mm
|
0.512 in
13.0 mm
|
||
0.6467 RM - 0.7144 RM | 681707 In stock |
0.354 in
9.0 mm
|
0.579 in
14.7 mm
|
Yes
|
0.169 in
4.3 mm
|
0.291 in
7.4 mm
|
0.11 in
2.8 mm
|
||
1.1038 RM - 1.2199 RM | 6126 In stock |
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
||
2.6523 RM - 2.7918 RM | 120 In stock |
1.496 in
38.0 mm
|
1.772 in
45.0 mm
|
Yes
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
1.378 in
35.0 mm
|
||
0.5633 RM - 0.6222 RM | 102857 In stock |
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
0.6864 RM - 0.7582 RM | 8298 In stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
0.7576 RM - 0.837 RM | 1614 In stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Yes
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
||
0.7576 RM - 0.837 RM | 110 In stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Yes
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
||
2.1077 RM - 2.2192 RM | 500 In stock |
1.378 in
35.0 mm
|
1.654 in
42.0 mm
|
Yes
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
1.28 in
32.5 mm
|
||
1.0606 RM - 1.1727 RM | 6885 In stock |
0.945 in
24.0 mm
|
1.181 in
30.0 mm
|
Yes
|
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
0.945 in
24.0 mm
|
||
1.1919 RM - 1.3203 RM | Request the lead time here |
1.299 in
33.0 mm
|
1.575 in
40.0 mm
|
Yes
|
1.299 in
33.0 mm
|
1.102 in
28.0 mm
|
1.201 in
30.5 mm
|
||
0.7121 RM - 0.7501 RM | 914 In stock |
0.398 in
10.1 mm
|
0.512 in
13.0 mm
|
Yes
|
0.425 in
10.8 mm
|
0.319 in
8.1 mm
|
0.394 in
10.0 mm
|
||
7.0073 RM - 7.3762 RM | 15 In stock |
2.677 in
68.0 mm
|
3.189 in
81.0 mm
|
Yes
|
1.969 in
50.0 mm
|
2.362 in
60.0 mm
|
1.811 in
46.0 mm
|
||
0.6999 RM - 0.774 RM | 19210 In stock |
0.433 in
11.0 mm
|
0.63 in
16.0 mm
|
Yes
|
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
1.0402 RM - 1.1493 RM | 6196 In stock |
0.87 in
22.1 mm
|
1.181 in
30.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.72 in
18.3 mm
|
0.374 in
9.5 mm
|
||
0.8872 RM - 0.9812 RM | 6525 In stock |
0.63 in
16.0 mm
|
0.827 in
21.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue