These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It has excellent load-bearing properties and reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
---|---|---|---|---|---|---|---|---|---|
0.6339 RM - 0.7004 RM | 18238 In stock |
0.354 in
9.0 mm
|
0.472 in
12.0 mm
|
Yes
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
4.8435 RM - 5.0986 RM | Request the lead time here |
2.205 in
56.0 mm
|
2.638 in
67.0 mm
|
Yes
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
1.831 in
46.5 mm
|
||
0.6216 RM - 0.687 RM | 2064 In stock |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Yes
|
0.335 in
8.5 mm
|
0.236 in
6.0 mm
|
0.256 in
6.5 mm
|
||
0.7279 RM - 0.8043 RM | 108 In stock |
0.512 in
13.0 mm
|
0.709 in
18.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
0.8703 RM - 0.9619 RM | 1414 In stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
1.1452 RM - 1.2695 RM | 10 In stock |
1.181 in
30.0 mm
|
1.457 in
37.0 mm
|
Yes
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
1.083 in
27.5 mm
|
||
0.5855 RM - 0.6473 RM | 77157 In stock |
0.354 in
9.0 mm
|
0.472 in
12.0 mm
|
Yes
|
0.433 in
11.0 mm
|
0.236 in
6.0 mm
|
0.354 in
9.0 mm
|
||
0.6094 RM - 0.6736 RM | 114 In stock |
0.358 in
9.1 mm
|
0.472 in
12.0 mm
|
Yes
|
0.709 in
18.0 mm
|
0.244 in
6.2 mm
|
0.63 in
16.0 mm
|
||
1.0197 RM - 1.1271 RM | 1444 In stock |
0.787 in
20.0 mm
|
0.925 in
23.5 mm
|
Yes
|
0.295 in
7.5 mm
|
0.728 in
18.5 mm
|
0.24 in
6.1 mm
|
||
1.1254 RM - 1.2444 RM | 886 In stock |
1.024 in
26.0 mm
|
1.181 in
30.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
||
0.5411 RM - 0.5977 RM | 77510 In stock |
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
Yes
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
||
0.6999 RM - 0.774 RM | 14504 In stock |
0.433 in
11.0 mm
|
0.63 in
16.0 mm
|
Yes
|
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
0.6467 RM - 0.7144 RM | 102 In stock |
0.354 in
9.0 mm
|
0.579 in
14.7 mm
|
Yes
|
0.169 in
4.3 mm
|
0.291 in
7.4 mm
|
0.11 in
2.8 mm
|
||
1.1919 RM - 1.3203 RM | 990 In stock |
1.299 in
33.0 mm
|
1.575 in
40.0 mm
|
Yes
|
1.299 in
33.0 mm
|
1.102 in
28.0 mm
|
1.201 in
30.5 mm
|
||
6.8398 RM - 7.1999 RM | 10 In stock |
2.677 in
68.0 mm
|
3.189 in
81.0 mm
|
Yes
|
1.969 in
50.0 mm
|
2.362 in
60.0 mm
|
1.811 in
46.0 mm
|
||
0.6596 RM - 0.729 RM | 9 In stock |
0.433 in
11.0 mm
|
0.63 in
16.0 mm
|
Yes
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
||
0.8038 RM - 0.8884 RM | 20 In stock |
0.512 in
13.0 mm
|
0.709 in
18.0 mm
|
Yes
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
0.8038 RM - 0.8884 RM | 110 In stock |
0.512 in
13.0 mm
|
0.709 in
18.0 mm
|
Yes
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
0.8201 RM - 0.9065 RM | 110 In stock |
0.512 in
13.0 mm
|
0.827 in
21.0 mm
|
Yes
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
0.7886 RM - 0.8715 RM | 110 In stock |
0.63 in
16.0 mm
|
0.827 in
21.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue