Flat cable clamps have an adhesive mount design to securely hold flat cable and wires in place. Its adhesive base offers stability and security for your applications.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material | Inside Height | Overall Width | View | |
---|---|---|---|---|---|---|
CFCC-8-04A4-RT | 1.0396 RM - 1.1528 RM | 3060 In stock |
PVC
|
0.252 in
6.4 mm
|
|
|
1.182 RM - 1.3098 RM | 11773 In stock |
PPE;PS
|
0.252 in
6.4 mm
|
0.563 in
14.29 mm
|
||
0.7016 RM - 0.7775 RM | 252940 In stock |
PVC
|
|
0.945 in
24.0 mm
|
||
1.7021 RM - 1.8859 RM | 1480 In stock |
PPE;PS
|
0.180 in
4.6 mm
|
|
||
0.4372 RM - 0.4839 RM | 456209 In stock |
PVC
|
|
0.945 in
24.0 mm
|
||
0.7646 RM - 0.8475 RM | 9934 In stock |
PVC
|
|
0.945 in
24.0 mm
|
||
1.1318 RM - 1.2544 RM | 3010 In stock |
PPE/PS
|
0.252 in
6.4 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue