Menu Search

Flat Cable Clamp - Adhesive Mount, Side Mount, Tension

In stock

Flat cable clamps have an adhesive mount design to securely hold flat cable and wires in place. Its adhesive base offers stability and security for your applications.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: PA, Noryl, PVC, PPE/PS
  • Colour: Natural, White, Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0, UL94 V-1

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Material Inside Height Overall Width View
1.182 RM - 1.3098 RM 11773 In stock
PPE;PS
6.4 mm
14.29 mm
1.7021 RM - 1.8859 RM 1480 In stock
PPE;PS
4.6 mm
1.1318 RM - 1.2544 RM 3010 In stock
PPE/PS
6.4 mm
Flat Cable Clip - UL94 V-0;UL94 VW-1 ; PPE/PS

CFCC-4-05A-RT

Price Range
1.3098 RM - 1.182 RM

Stock Levels
11773 In stock
Attributes
  • Colour
    White
  • Material
    PPE;PS
  • Mounting Method
    Adhesive
  • Base Length
    25.4 mm
  • Base Width
    14.29 mm
Flat Cable Clip -

CFCC-3-05A-RT

Price Range
1.8859 RM - 1.7021 RM

Stock Levels
1480 In stock
Attributes
  • Adhesive Type
    Acrylic
  • Colour
    White
  • Full Material
    Noryl
  • Material
    PPE;PS
  • Mounting Method
    Adhesive
Flat Cable Clamp - Adhesive Mount, Side Mount Tension - UL94 V-0;UL94 VW-1 ; PPE/PS

CFCC-8-5A-RT-GY

Price Range
1.2544 RM - 1.1318 RM

Stock Levels
3010 In stock
Attributes
  • Colour
    White
  • Material
    PPE/PS
  • Base Length
    25.4 mm
  • Base Width
    26.97 mm
  • Clamp Arm Length
    22.35 mm