Menu Search

Flat Cable Clamp - Snap In, Hinged, No Tension

In stock

Snap-in Flat cable clamps have a hinged design to securely hold flat cable and wires in place. It offers stability and security for your applications.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: PA, Aluminium
  • Colour: Natural, Grey
  • Material Flammability Standard: UL94 V-2, , UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Colour Material Mounting Method View
1.4849 RM - 1.6449 RM 3272 In stock
Natural
Nylon 6/6
Arrowhead
2.1813 RM - 2.2963 RM 140234 In stock
Natural
Nylon 6/6
Arrowhead
1.9542 RM - 2.1655 RM 7313 In stock
Natural
Nylon 6/6
Arrowhead
1.2608 RM - 1.398 RM 3385 In stock
Natural
Nylon 6/6
1.8217 RM - 2.0179 RM 567476 In stock
Natural
Nylon 6/6
Arrowhead
0.6724 RM - 0.7442 RM 601 In stock
Natural
Nylon 6/6
2.057 RM - 2.2793 RM 6009 In stock
Natural
Nylon 6/6
2.9319 RM - 3.2483 RM 600 In stock
Natural
Nylon 6/6
Flat Cable Clip - ;

FCCA-30A-01

Price Range
1.6449 RM - 1.4849 RM

Stock Levels
3272 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Mounting Method
    Arrowhead
  • Cable Width
    10.0 mm
  • Mounting Hole Diameter
    4.0 mm
Flat Cable Clip - Inside Height - 7.2 mm | 0.283 in ;

FCCB-1

Price Range
2.2963 RM - 2.1813 RM

Stock Levels
140234 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Mounting Method
    Arrowhead
  • Cable Width
    20.0 mm
Flat Cable Clip - Inside Height - 13.7 mm | 0.539 in ;

FCCB-2

Price Range
2.1655 RM - 1.9542 RM

Stock Levels
7313 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Mounting Method
    Arrowhead
  • Cable Width
    20.0 mm
Flat Cable Clip - Inside Width - 24.7 mm | 0.972 in ;

TFCCA-25-01

Price Range
1.398 RM - 1.2608 RM

Stock Levels
3385 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Type
    2
  • Cable Width
    13.2 mm
  • Mounting Hole Diameter
    4.0 mm
Flat Cable Clip - ;

FCCA-40A-01

Price Range
2.0179 RM - 1.8217 RM

Stock Levels
567476 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Mounting Method
    Arrowhead
  • Cable Width
    10.0 mm
  • Mounting Hole Diameter
    4.0 mm
Flat Cable Clip - Inside Width - 54.1 mm | 2.13 in ;

TFCCA-40-01

Price Range
0.7442 RM - 0.6724 RM

Stock Levels
601 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Type
    2
  • Cable Width
    10.0 mm
  • Mounting Hole Diameter
    4.0 mm
Flat Cable Clip - Inside Width - 63.8 mm | 2.512 in ;

TFCCA-50-01

Price Range
2.2793 RM - 2.057 RM

Stock Levels
6009 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Type
    2
  • Cable Width
    10.2 mm
  • Mounting Hole Diameter
    4.0 mm
Flat Cable Clip - Inside Width - 15.5 mm | 0.61 in ;

TFCCA-15-01

Price Range
3.2483 RM - 2.9319 RM

Stock Levels
600 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Type
    1
  • Cable Width
    9.1 mm
  • Mounting Hole Diameter
    4.0 mm