Menu Search

Flat Cable Clamp - Snap In, Top Lock, Mini

In stock

Snap-in Flat cable clamps have a top lock design to securely hold flat cable and wires in place. It offers stability and security for your applications. The clamp's small size enables use in confined locations where larger clamps might not be practical. The top lock design guarantees a tight grip on the cable, preventing it from moving or experiencing damage.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Colour Mounting Method View
FCCE-9-01 0.3747 RM - 0.415 RM 2064 In stock
Natural
Flat Cable Clip - Maximum Panel Thickness - 1.2 mm | 0.047 in

FCCE-9-01

Price Range
0.415 RM - 0.3747 RM

Stock Levels
2064 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Base Width
    13.2 mm
  • Inside Width
    6.9 mm
  • Maximum Panel Thickness
    1.2 mm