Menu Search

Flat Cable Clamp - Snap In, Top Lock, Removable

In stock

Snap-in Flat cable clamps have a top lock design to securely hold flat cable and wires in place. It offers stability and security for your applications. The top lock design guarantees a tight grip on the cable, preventing it from moving or experiencing damage.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Colour Mounting Method View
FCCS-1 0.9077 RM - 1.0063 RM 42 In stock
Natural
Snap-In
FCCS-5 1.0536 RM - 1.1674 RM 440546 In stock
Natural
Snap-In
FCCS-2 1.1592 RM - 1.2841 RM 23332 In stock
Natural
Snap-In
1.2118 RM - 1.3425 RM 13347 In stock
Natural
Snap-In
1.2643 RM - 1.4009 RM 30386 In stock
Natural
Snap-In
Flat Cable Clamp - Snap In, Top Lock - ; Maximum Panel Thickness - 1.6 mm | 0.063 in

FCCS-1

Price Range
1.0063 RM - 0.9077 RM

Stock Levels
42 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Snap-In
  • Distance Between Fixing Holes
    15.0 mm
  • Inside Height
    3.4 mm
Flat Cable Clamp - Snap In, Top Lock - ; Maximum Panel Thickness - 1.6 mm | 0.063 in

FCCS-5

Price Range
1.1674 RM - 1.0536 RM

Stock Levels
440546 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Snap-In
  • Distance Between Fixing Holes
    60.0 mm
  • Inside Height
    3.7 mm
Flat Cable Clamp - Snap In, Top Lock - ; Maximum Panel Thickness - 1.6 mm | 0.063 in

FCCS-2

Price Range
1.2841 RM - 1.1592 RM

Stock Levels
23332 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Snap-In
  • Distance Between Fixing Holes
    30.0 mm
  • Inside Height
    3.7 mm
Flat Cable Clamp - Snap In, Top Lock - ; Maximum Panel Thickness - 1.6 mm | 0.063 in

FCCS-3

Price Range
1.3425 RM - 1.2118 RM

Stock Levels
13347 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Snap-In
  • Distance Between Fixing Holes
    35.0 mm
  • Inside Height
    3.7 mm
Flat Cable Clamp - Snap In, Top Lock - ; Maximum Panel Thickness - 1.6 mm | 0.063 in

FCCS-4

Price Range
1.4009 RM - 1.2643 RM

Stock Levels
30386 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Snap-In
  • Distance Between Fixing Holes
    45.0 mm
  • Inside Height
    3.7 mm