Menu Search

Flat Cable Clamp - Two-Piece

In stock

The push-in application feature makes Two-piece Flat Cable Clamps easy to install. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensures longevity and resistance to wear and tear.

The clamp's two parts click together effortlessly to give a solid hold on the cable, allowing for a faster installation. The base and tension-locking cover are sold separately. More than one cover can be mounted on base for strain relief by doubling back the cable and secureing with a second cover.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Item Code Price range Availability Colour Mounting Method View
1.109 RM - 1.2287 RM 58 In stock
Natural
Screw
4.3205 RM - 4.7875 RM 60 In stock
Natural
Screw
7.6202 RM - 8.4432 RM 60 In stock
Natural
Adhesive
0.9036 RM - 1.0005 RM 770 In stock
Natural
Screw
0.8254 RM - 0.9141 RM 20 In stock
Natural
Screw
4.3293 RM - 4.7974 RM 10920 In stock
Natural
Adhesive
3.6283 RM - 4.0199 RM 450 In stock
Natural
Adhesive
0.739 RM - 0.8189 RM 110 In stock
Natural
Screw
3.7164 RM - 4.1168 RM 155 In stock
Natural
Adhesive
3.8005 RM - 4.2114 RM 130 In stock
Natural
Adhesive
0.7051 RM - 0.7816 RM 3240 In stock
Natural
3.7602 RM - 4.1659 RM 30 In stock
Natural
Adhesive
0.7378 RM - 0.8166 RM 397 In stock
Natural
1.1003 RM - 1.2188 RM 10 In stock
Natural
Screw
3.6995 RM - 4.0987 RM 334 In stock
Natural
Adhesive
1.1861 RM - 1.3139 RM 40 In stock
Natural
0.7787 RM - 0.8621 RM 50 In stock
Natural
0.823 RM - 0.9117 RM 72 In stock
Natural
Flat Cable Clamp - Screw; ; ; Nylon 6/6

FCRC-13B-4

Price Range
1.2287 RM - 1.109 RM

Stock Levels
58 In stock
Attributes
  • Adhesive Type
    Without Adhesive
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Screw
  • Overall Height
    14.6 mm
Flat Cable Clamp - Screw; ; ; Nylon 6/6

FCRC-26B-4

Price Range
4.7875 RM - 4.3205 RM

Stock Levels
60 In stock
Attributes
  • Adhesive Type
    Without Adhesive
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Screw
  • Overall Height
    14.6 mm
Flat Cable Clamp - Adhesive; ; ; Nylon 6/6

FCRC-26B-4A-RT

Price Range
8.4432 RM - 7.6202 RM

Stock Levels
60 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive
  • Overall Height
    14.6 mm
  • Full Material
    Polyamide
Flat Cable Clamp - Screw; ; ; Nylon 6/6

FCRC-13B-6

Price Range
1.0005 RM - 0.9036 RM

Stock Levels
770 In stock
Attributes
  • Adhesive Type
    Without Adhesive
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Screw
  • Overall Height
    21.0 mm
Flat Cable Clip - Two-Piece - Natural ;

FCRC-19B-6

Price Range
0.9141 RM - 0.8254 RM

Stock Levels
20 In stock
Attributes
  • Adhesive Type
    Without Adhesive
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Screw
  • Compatible Part Numbers (All)
    FCRC-19C
Flat Cable Clamp - Adhesive; ; ; Nylon 6/6

FCRC-26B-6A-RT

Price Range
4.7974 RM - 4.3293 RM

Stock Levels
10920 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive
  • Overall Height
    21.0 mm
  • Full Material
    Polyamide
Flat Cable Clip - Two-Piece - Natural ;

FCRC-19B-4A-RT

Price Range
4.0199 RM - 3.6283 RM

Stock Levels
450 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive
  • Overall Height
    14.6 mm
  • Full Material
    Polyamide
Flat Cable Clamp - Screw; ; ; Nylon 6/6

FCRC-21B-4

Price Range
0.8189 RM - 0.739 RM

Stock Levels
110 In stock
Attributes
  • Adhesive Type
    Without Adhesive
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Screw
  • Overall Height
    14.6 mm
Flat Cable Clamp - Adhesive; ; ; Nylon 6/6

FCRC-21B-4A-RT

Price Range
4.1168 RM - 3.7164 RM

Stock Levels
155 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive
  • Overall Height
    14.6 mm
  • Full Material
    Polyamide
Flat Cable Clamp - Adhesive; ; ; Nylon 6/6

FCRC-21B-6A-RT

Price Range
4.2114 RM - 3.8005 RM

Stock Levels
130 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive
  • Overall Height
    21.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp 74.2 mm 58.7 mm 12.0 mm Natural Nylon 6/6

FCRC-19C

Price Range
0.7816 RM - 0.7051 RM

Stock Levels
3240 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Width
    58.7 mm
  • Base Length
    74.2 mm
  • Full Material
    Polyamide
Flat Cable Clip - Two-Piece - Natural ;

FCRC-19B-6A-RT

Price Range
4.1659 RM - 3.7602 RM

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive
  • Overall Height
    21.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp 56.8 mm 41.2 mm 12.0 mm Natural Nylon 6/6

FCRC-13C

Price Range
0.8166 RM - 0.7378 RM

Stock Levels
397 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Width
    41.2 mm
  • Base Length
    56.8 mm
  • Full Material
    Polyamide
Flat Cable Clamp - Screw; ; ; Nylon 6/6

FCRC-26B-6

Price Range
1.2188 RM - 1.1003 RM

Stock Levels
10 In stock
Attributes
  • Adhesive Type
    Without Adhesive
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Screw
  • Overall Height
    21.0 mm
Flat Cable Clamp - Adhesive; ; ; Nylon 6/6

FCRC-13B-4A-RT

Price Range
4.0987 RM - 3.6995 RM

Stock Levels
334 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive
  • Overall Height
    14.6 mm
  • Full Material
    Polyamide
Flat Cable Clamp 98.0 mm 82.3 mm 12.0 mm Natural Nylon 6/6

FCRC-26C

Price Range
1.3139 RM - 1.1861 RM

Stock Levels
40 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Width
    82.3 mm
  • Base Length
    98.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp - ; ; ; PA66

FCRC-21B-6

Price Range
0.8621 RM - 0.7787 RM

Stock Levels
50 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Overall Height
    21.0 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp 80.5 mm 64.8 mm 12.0 mm Natural Nylon 6/6

FCRC-21C

Price Range
0.9117 RM - 0.823 RM

Stock Levels
72 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Width
    64.8 mm
  • Base Length
    80.5 mm
  • Full Material
    Polyamide