Menu Search

Flexible End Caps - Oil and Grease Resistant

In stock

Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide excellent protection for threaded applications.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications.

The caps are highly resistance to shredding, making them a durable product. The Green PVC option is suitable for use in oil and grease applications.

  • Material: Polyvinyl Chloride (PVC)
  • Colours: Black and Green

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Height Inside Diameter View
0.4074 RM - 0.4512 RM 17919 In stock
Green
Vinyl
0.4144 RM - 0.4594 RM 3787 In stock
Black
PVC
1.5579 RM - 1.726 RM 151514 In stock
Black
PVC
1.4949 RM - 1.6565 RM 1456 In stock
Black
PVC
1.3273 RM - 1.4709 RM 513622 In stock
Black
PVC
1.06 RM - 1.175 RM 54 In stock
Green
PVC
0.9047 RM - 1.0028 RM 1533 In stock
Black
PVC
0.7956 RM - 0.8808 RM 5011 In stock
Black
PVC
0.3415 RM - 0.3596 RM 24846 In stock
Green
Vinyl
2.465 RM - 2.7311 RM 25 In stock
Green
PVC
0.3415 RM - 0.3596 RM 870 In stock
Black
PVC
0.9958 RM - 1.1038 RM 4645 In stock
Green
Vinyl
0.5568 RM - 0.6164 RM 3898 In stock
Green
Vinyl
0.6858 RM - 0.7226 RM 78342 In stock
Black
PVC
0.4956 RM - 0.5493 RM 5311 In stock
Green
Vinyl
0.4086 RM - 0.4518 RM Request the lead time here
Black
PVC
  • of 3
Flexible End Cap Inside Diameter - 7.0 mm | 0.276 in 24.0 mm | 0.945 in Vinyl Green

1287249

Price Range
0.4512 RM - 0.4074 RM

Stock Levels
17919 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Green
  • Full Material
    Vinyl
Flexible End Cap Inside Diameter - 11.0 mm | 0.433 in 29.0 mm | 1.142 in PVC Black

12702

Price Range
0.4594 RM - 0.4144 RM

Stock Levels
3787 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Flexible End Cap Inside Diameter - 22.0 mm | 0.866 in 33.5 mm | 1.319 in PVC Black

1341977

Price Range
1.726 RM - 1.5579 RM

Stock Levels
151514 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Flexible End Cap Inside Diameter - 28.0 mm | 1.102 in 35.0 mm | 1.378 in PVC Black

1287256

Price Range
1.6565 RM - 1.4949 RM

Stock Levels
1456 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Flexible End Cap Inside Diameter - 22.0 mm | 0.866 in 33.5 mm | 1.319 in PVC Black

1341976

Price Range
1.4709 RM - 1.3273 RM

Stock Levels
513622 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Flexible End Cap Inside Diameter - 30.0 mm | 1.181 in 34.5 mm | 1.358 in PVC Green

1287244

Price Range
1.175 RM - 1.06 RM

Stock Levels
54 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Green
  • Full Material
    Polyvinyl Chloride
Flexible End Cap Inside Diameter - 30.0 mm | 1.181 in 34.5 mm | 1.358 in PVC Black

1287242

Price Range
1.0028 RM - 0.9047 RM

Stock Levels
1533 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Flexible End Cap Inside Diameter - 24.0 mm | 0.945 in 33.5 mm | 1.319 in PVC Black

1341989

Price Range
0.8808 RM - 0.7956 RM

Stock Levels
5011 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Flexible End Cap Inside Diameter - 4.0 mm | 0.157 in 24.0 mm | 0.945 in Vinyl Green

1340241

Price Range
0.3596 RM - 0.3415 RM

Stock Levels
24846 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Green
  • Full Material
    Vinyl
Flexible End Cap Inside Diameter - 28.0 mm | 1.102 in 35.0 mm | 1.378 in PVC Green

1287255

Price Range
2.7311 RM - 2.465 RM

Stock Levels
25 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Green
  • Full Material
    Polyvinyl Chloride
Flexible End Cap Inside Diameter - 4.0 mm | 0.157 in 24.0 mm | 0.945 in PVC Black

1340240

Price Range
0.3596 RM - 0.3415 RM

Stock Levels
870 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Flexible End Cap Inside Diameter - 19.0 mm | 0.748 in 29.5 mm | 1.161 in Vinyl Green

1287246

Price Range
1.1038 RM - 0.9958 RM

Stock Levels
4645 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Green
  • Full Material
    Vinyl
Flexible End Cap Inside Diameter - 13.0 mm | 0.512 in 29.0 mm | 1.142 in Vinyl Green

1341982

Price Range
0.6164 RM - 0.5568 RM

Stock Levels
3898 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Green
  • Full Material
    Vinyl
Flexible End Caps - Oil and Grease Resistant Inside Diameter - 24.0 mm | 0.945 in 33.5 mm | 1.319 in PVC Black

1341990

Price Range
0.7226 RM - 0.6858 RM

Stock Levels
78342 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Flexible End Cap Inside Diameter - 10.0 mm | 0.394 in 24.0 mm | 0.945 in Vinyl Green

1341979

Price Range
0.5493 RM - 0.4956 RM

Stock Levels
5311 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Green
  • Full Material
    Vinyl
Flexible End Cap Inside Diameter - 8.0 mm | 0.315 in 24.5 mm | 0.965 in PVC Black

1287253

Price Range
0.4518 RM - 0.4086 RM

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride