Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| 20.5485 RM - 22.7691 RM | 1056 In stock |
Yellow
|
1.85 in
47.0 mm
|
5.354 in
136.0 mm
|
||
| 33.5952 RM - 37.2254 RM | 1036 In stock |
Yellow
|
3.937 in
100.0 mm
|
6.626 in
168.3 mm
|
||
| 35.0819 RM - 38.8711 RM | 635 In stock |
Yellow
|
3.937 in
100.0 mm
|
7.283 in
185.0 mm
|
||
| 13.1766 RM - 14.5995 RM | 1824 In stock |
Yellow
|
3.937 in
100.0 mm
|
4.094 in
104.0 mm
|
||
| 34.688 RM - 38.4353 RM | 1044 In stock |
Yellow
|
1.575 in
40.0 mm
|
7.626 in
193.7 mm
|
||
| 16.9997 RM - 18.8361 RM | 46893 In stock |
Yellow
|
2.362 in
60.0 mm
|
3.5 in
88.9 mm
|
||
| 16.4128 RM - 18.1853 RM | 4362 In stock |
Yellow
|
2.047 in
52.0 mm
|
4.437 in
112.7 mm
|
||
| 16.5268 RM - 18.3122 RM | 640 In stock |
Yellow
|
1.772 in
45.0 mm
|
2.756 in
70.0 mm
|
||
| 28.3018 RM - 31.3601 RM | 1333 In stock |
Yellow
|
1.969 in
50.0 mm
|
6.732 in
171.0 mm
|
||
| 67.4934 RM - 74.7841 RM | 2357 In stock |
Yellow
|
2.953 in
75.0 mm
|
12.752 in
323.9 mm
|
||
| 32714 | 27.8587 RM - 30.8683 RM | 5941 In stock |
Yellow
|
3.937 in
100.0 mm
|
6.134 in
155.8 mm
|
|
| 84.4452 RM - 93.5673 RM | 23 In stock |
Yellow
|
3.346 in
85.0 mm
|
16 in
406.4 mm
|
||
| 13.5111 RM - 26.1996 RM | 9 In stock |
Yellow
|
1.693 in
43.0 mm
|
4.055 in
103.0 mm
|
||
| 38.1293 RM - 42.2488 RM | 55 In stock |
Yellow
|
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
||
| 17.6166 RM - 19.5203 RM | 1 In stock |
Yellow
|
3.622 in
92.0 mm
|
2.953 in
75.0 mm
|
||
| 38.7952 RM - 42.9868 RM | 433 In stock |
Yellow
|
1.969 in
50.0 mm
|
8.268 in
210.0 mm
|
||
| 32.3028 RM - 35.7927 RM | 99 In stock |
Yellow
|
3.937 in
100.0 mm
|
7.087 in
180.0 mm
|
||
| 22.1894 RM - 24.5873 RM | 2170 In stock |
Yellow
|
3.937 in
100.0 mm
|
5 in
127.0 mm
|
||
| 16.2324 RM - 17.9862 RM | 14560 In stock |
Yellow
|
3.937 in
100.0 mm
|
4 in
101.6 mm
|
||
| 16.5262 RM - 18.3116 RM | 1163 In stock |
Yellow
|
2.047 in
52.0 mm
|
2.339 in
59.4 mm