Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| 18.4142 RM - 20.4041 RM | 1745 In stock |
Yellow
|
1.772 in
45.0 mm
|
4.76 in
120.9 mm
|
||
| 59.1768 RM - 65.5703 RM | Request the lead time here |
Yellow
|
2.953 in
75.0 mm
|
13.15 in
334.0 mm
|
||
| 43.2418 RM - 47.9131 RM | 2206 In stock |
Yellow
|
3.071 in
78.0 mm
|
8.346 in
212.0 mm
|
||
| 14.6481 RM - 16.2307 RM | 2960 In stock |
Yellow
|
2.362 in
60.0 mm
|
3.819 in
97.0 mm
|
||
| 62.6644 RM - 69.4341 RM | Request the lead time here |
Yellow
|
3.937 in
100.0 mm
|
10.748 in
273.0 mm
|
||
| 17.2663 RM - 19.1311 RM | Request the lead time here |
Yellow
|
1.693 in
43.0 mm
|
4.134 in
105.0 mm
|
||
| 15.9508 RM - 17.6736 RM | 820 In stock |
Yellow
|
2.362 in
60.0 mm
|
4.567 in
116.0 mm
|
||
| 147.8623 RM - 163.8374 RM | 41 In stock |
Yellow
|
3.937 in
100.0 mm
|
19.488 in
495.0 mm
|
||
| 287.5653 RM - 318.6316 RM | 765 In stock |
Yellow
|
5.709 in
145.0 mm
|
28 in
711.2 mm
|
||
| 274.0057 RM - 303.6072 RM | 47 In stock |
Yellow
|
6.102 in
155.0 mm
|
30 in
762.0 mm
|
||
| 28.3018 RM - 31.3601 RM | 1333 In stock |
Yellow
|
1.969 in
50.0 mm
|
6.732 in
171.0 mm
|
||
| 16.2324 RM - 17.9862 RM | 14560 In stock |
Yellow
|
3.937 in
100.0 mm
|
4 in
101.6 mm
|
||
| 67.4934 RM - 74.7841 RM | 2357 In stock |
Yellow
|
2.953 in
75.0 mm
|
12.752 in
323.9 mm
|
||
| 16.5262 RM - 18.3116 RM | 1163 In stock |
Yellow
|
2.047 in
52.0 mm
|
2.339 in
59.4 mm
|
||
| 74.3075 RM - 82.3351 RM | 940 In stock |
Yellow
|
3.937 in
100.0 mm
|
12.752 in
323.9 mm
|
||
| 13.2688 RM - 14.7021 RM | 449 In stock |
Yellow
|
1.575 in
40.0 mm
|
3.248 in
82.5 mm
|
||
| 41.8401 RM - 46.3609 RM | 181 In stock |
Yellow
|
0.787 in
20.0 mm
|
6.28 in
159.5 mm
|
||
| 13.5111 RM - 26.1996 RM | 9 In stock |
Yellow
|
1.693 in
43.0 mm
|
4.055 in
103.0 mm
|
||
| 20.8175 RM - 23.0666 RM | 1 In stock |
Yellow
|
1.969 in
50.0 mm
|
5.827 in
148.0 mm
|
||
| 33.0605 RM - 36.6323 RM | 8 In stock |
Yellow
|
2.913 in
74.0 mm
|
6.961 in
176.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue