Menu Search

Flexible Pipe Caps

In stock

Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.

They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.

  • Material: PE
  • Colour: Yellow, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Colour Inside Height Inside Diameter View
14.9042 RM - 16.5148 RM 13873 In stock
Yellow
50.0 mm
114.3 mm
19.6314 RM - 21.7523 RM 2701 In stock
Yellow
90.0 mm
128.5 mm
39.4618 RM - 43.725 RM 3864 In stock
Yellow
55.0 mm
219.1 mm
18.5696 RM - 20.5759 RM 97929 In stock
Yellow
45.0 mm
127.0 mm
13.9809 RM - 15.4912 RM 139 In stock
Yellow
43.0 mm
92.0 mm
28.6903 RM - 55.6323 RM 13135 In stock
Yellow
47.0 mm
160.0 mm
66.5761 RM - 73.7684 RM 23 In stock
Yellow
100.0 mm
355.6 mm
13.5111 RM - 26.1996 RM 9 In stock
Yellow
43.0 mm
103.0 mm
12.1063 RM - 13.4139 RM 40210 In stock
Yellow
43.0 mm
55.7 mm
20.5485 RM - 22.7691 RM 1056 In stock
Yellow
47.0 mm
136.0 mm
33.0605 RM - 36.6323 RM 8 In stock
Yellow
74.0 mm
176.8 mm
33.5952 RM - 37.2254 RM 1036 In stock
Yellow
100.0 mm
168.3 mm
17.6166 RM - 19.5203 RM 1 In stock
Yellow
92.0 mm
75.0 mm
13.1766 RM - 14.5995 RM 1824 In stock
Yellow
100.0 mm
104.0 mm
15.9812 RM - 17.7076 RM 490 In stock
Yellow
45.0 mm
37.7 mm
13.851 RM - 15.3468 RM 343 In stock
Yellow
46.0 mm
100.0 mm
27.5266 RM - 30.5011 RM 3591 In stock
Yellow
50.0 mm
168.3 mm
35.0819 RM - 38.8711 RM 635 In stock
Yellow
100.0 mm
185.0 mm
38.7952 RM - 42.9868 RM 433 In stock
Yellow
50.0 mm
210.0 mm
34.688 RM - 38.4353 RM 1044 In stock
Yellow
40.0 mm
193.7 mm
  • of 4
Flexible Pipe Cap - Inside Diameter 114.3 mm | 4.5 in ; Flexible PE ; Yellow

34169

Price Range
16.5148 RM - 14.9042 RM

Stock Levels
13873 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    114.3 mm
  • Inside Height
    50.0 mm
Flexible Pipe Cap - Inside Diameter 128.5 mm | 5.059 in ; Flexible PE ; Yellow

31641

Price Range
21.7523 RM - 19.6314 RM

Stock Levels
2701 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    128.5 mm
  • Inside Height
    90.0 mm
Flexible Pipe Cap - Inside Diameter 219.1 mm | 8.626 in ; Flexible PE ; Yellow

31733

Price Range
43.725 RM - 39.4618 RM

Stock Levels
3864 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    219.1 mm
  • Inside Height
    55.0 mm
Flexible Pipe Cap - Inside Diameter 127.0 mm | 5 in ; Flexible PE ; Yellow

34173

Price Range
20.5759 RM - 18.5696 RM

Stock Levels
97929 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    127.0 mm
  • Inside Height
    45.0 mm
Flexible Pipe Cap - Inside Diameter 92.0 mm | 3.622 in ; Flexible PE ; Yellow

34154

Price Range
15.4912 RM - 13.9809 RM

Stock Levels
139 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    92.0 mm
  • Inside Height
    43.0 mm
Flexible Pipe Cap - Inside Diameter 160.0 mm | 6.299 in ; Flexible PE ; Yellow

41180

Price Range
55.6323 RM - 28.6903 RM

Stock Levels
13135 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    160.0 mm
  • Inside Height
    47.0 mm
Flexible Pipe Cap - Inside Diameter 355.6 mm | 14 in ; Flexible PE ; Yellow

34815

Price Range
73.7684 RM - 66.5761 RM

Stock Levels
23 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    355.6 mm
  • Inside Height
    100.0 mm
Flexible Pipe Cap - Inside Diameter 103.0 mm | 4.055 in ; Flexible PE ; Yellow

34161

Price Range
26.1996 RM - 13.5111 RM

Stock Levels
9 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    103.0 mm
  • Inside Height
    43.0 mm
Flexible Pipe Cap - Inside Diameter 55.7 mm | 2.193 in ; Flexible PE ; Yellow

31143

Price Range
13.4139 RM - 12.1063 RM

Stock Levels
40210 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    55.7 mm
  • Inside Height
    43.0 mm
Flexible Pipe Cap - Inside Diameter 136.0 mm | 5.354 in ; Flexible PE ; Yellow

34174

Price Range
22.7691 RM - 20.5485 RM

Stock Levels
1056 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    136.0 mm
  • Inside Height
    47.0 mm
Flexible Pipe Cap - Inside Diameter 176.8 mm | 6.961 in ; Flexible PE ; Yellow

34839

Price Range
36.6323 RM - 33.0605 RM

Stock Levels
8 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    176.8 mm
  • Inside Height
    74.0 mm
Flexible Pipe Cap - Inside Diameter 168.3 mm | 6.626 in ; Flexible PE ; Yellow

34803

Price Range
37.2254 RM - 33.5952 RM

Stock Levels
1036 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    168.3 mm
  • Inside Height
    100.0 mm
Flexible Pipe Cap - Inside Diameter 75.0 mm | 2.953 in ; Flexible PE ; Yellow

48211

Price Range
19.5203 RM - 17.6166 RM

Stock Levels
1 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    75.0 mm
  • Inside Height
    92.0 mm
Flexible Pipe Cap - Inside Diameter 104.0 mm | 4.094 in ; Flexible PE ; Yellow

461199

Price Range
14.5995 RM - 13.1766 RM

Stock Levels
1824 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    104.0 mm
  • Inside Height
    100.0 mm
Flexible Pipe Cap - Inside Diameter 37.7 mm | 1.484 in ; Flexible PE ; Yellow

44100

Price Range
17.7076 RM - 15.9812 RM

Stock Levels
490 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    37.7 mm
  • Inside Height
    45.0 mm
Flexible Pipe Cap - Inside Diameter 100.0 mm | 3.937 in ; Flexible PE ; Yellow

34158

Price Range
15.3468 RM - 13.851 RM

Stock Levels
343 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    100.0 mm
  • Inside Height
    46.0 mm
Flexible Pipe Cap - Inside Diameter 168.3 mm | 6.626 in ; Flexible PE ; Yellow

34179

Price Range
30.5011 RM - 27.5266 RM

Stock Levels
3591 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    168.3 mm
  • Inside Height
    50.0 mm
Flexible Pipe Cap - Inside Diameter 185.0 mm | 7.283 in ; Flexible PE ; Yellow

34804

Price Range
38.8711 RM - 35.0819 RM

Stock Levels
635 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    185.0 mm
  • Inside Height
    100.0 mm
Flexible Pipe Cap - Inside Diameter 210.0 mm | 8.268 in ; Flexible PE ; Yellow

31781

Price Range
42.9868 RM - 38.7952 RM

Stock Levels
433 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    210.0 mm
  • Inside Height
    50.0 mm
Flexible Pipe Cap - Inside Diameter 193.7 mm | 7.626 in ; Flexible PE ; Yellow

41139

Price Range
38.4353 RM - 34.688 RM

Stock Levels
1044 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    193.7 mm
  • Inside Height
    40.0 mm