Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| 59.1768 RM - 65.5703 RM | Request the lead time here |
Yellow
|
2.953 in
75.0 mm
|
13.15 in
334.0 mm
|
||
| 13.9809 RM - 15.4912 RM | 139 In stock |
Yellow
|
1.693 in
43.0 mm
|
3.622 in
92.0 mm
|
||
| 28.6903 RM - 55.6323 RM | 13135 In stock |
Yellow
|
1.85 in
47.0 mm
|
6.299 in
160.0 mm
|
||
| 22.1894 RM - 24.5873 RM | 2170 In stock |
Yellow
|
3.937 in
100.0 mm
|
5 in
127.0 mm
|
||
| 27.5382 RM - 30.5133 RM | 10920 In stock |
Yellow
|
3.937 in
100.0 mm
|
6 in
152.4 mm
|
||
| 18.121 RM - 20.0781 RM | 507 In stock |
Yellow
|
1.772 in
45.0 mm
|
4.803 in
122.0 mm
|
||
| 15.3328 RM - 16.9894 RM | 27376 In stock |
Yellow
|
2.362 in
60.0 mm
|
3.386 in
86.0 mm
|
||
| 109.3106 RM - 121.1194 RM | 778 In stock |
Yellow
|
3.74 in
95.0 mm
|
18 in
457.2 mm
|
||
| 68.2868 RM - 75.6643 RM | Request the lead time here |
Yellow
|
2.953 in
75.0 mm
|
13.307 in
338.0 mm
|
||
| 13.851 RM - 15.3468 RM | 343 In stock |
Yellow
|
1.811 in
46.0 mm
|
3.937 in
100.0 mm
|
||
| 33.5952 RM - 37.2254 RM | 1036 In stock |
Yellow
|
3.937 in
100.0 mm
|
6.626 in
168.3 mm
|
||
| 14.9042 RM - 16.5148 RM | 13873 In stock |
Yellow
|
1.969 in
50.0 mm
|
4.5 in
114.3 mm
|
||
| 34.688 RM - 38.4353 RM | 1044 In stock |
Yellow
|
1.575 in
40.0 mm
|
7.626 in
193.7 mm
|
||
| 12.1063 RM - 13.4139 RM | 40210 In stock |
Yellow
|
1.693 in
43.0 mm
|
2.193 in
55.7 mm
|
||
| 22.8019 RM - 25.2653 RM | 55728 In stock |
Yellow
|
1.575 in
40.0 mm
|
6.5 in
165.1 mm
|
||
| 43.6899 RM - 48.4096 RM | 158 In stock |
Yellow
|
3.937 in
100.0 mm
|
8.626 in
219.1 mm
|
||
| 20.0084 RM - 22.1706 RM | Request the lead time here |
Yellow
|
3.937 in
100.0 mm
|
4.5 in
114.3 mm
|
||
| 20.8175 RM - 23.0666 RM | 1 In stock |
Yellow
|
1.969 in
50.0 mm
|
5.827 in
148.0 mm
|
||
| 33.0605 RM - 36.6323 RM | 8 In stock |
Yellow
|
2.913 in
74.0 mm
|
6.961 in
176.8 mm
|
||
| 38.1293 RM - 42.2488 RM | 55 In stock |
Yellow
|
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue