Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| 62.6644 RM - 69.4341 RM | Request the lead time here |
Yellow
|
3.937 in
100.0 mm
|
10.748 in
273.0 mm
|
||
| 59.1768 RM - 65.5703 RM | Request the lead time here |
Yellow
|
2.953 in
75.0 mm
|
13.15 in
334.0 mm
|
||
| 18.4142 RM - 20.4041 RM | 1745 In stock |
Yellow
|
1.772 in
45.0 mm
|
4.76 in
120.9 mm
|
||
| 15.9508 RM - 17.6736 RM | 820 In stock |
Yellow
|
2.362 in
60.0 mm
|
4.567 in
116.0 mm
|
||
| 43.2418 RM - 47.9131 RM | 2206 In stock |
Yellow
|
3.071 in
78.0 mm
|
8.346 in
212.0 mm
|
||
| 14.6481 RM - 16.2307 RM | 2960 In stock |
Yellow
|
2.362 in
60.0 mm
|
3.819 in
97.0 mm
|
||
| 17.2663 RM - 19.1311 RM | Request the lead time here |
Yellow
|
1.693 in
43.0 mm
|
4.134 in
105.0 mm
|
||
| 19.6314 RM - 21.7523 RM | 2701 In stock |
Yellow
|
3.543 in
90.0 mm
|
5.059 in
128.5 mm
|
||
| 22.8019 RM - 25.2653 RM | 55728 In stock |
Yellow
|
1.575 in
40.0 mm
|
6.5 in
165.1 mm
|
||
| 43.6899 RM - 48.4096 RM | 158 In stock |
Yellow
|
3.937 in
100.0 mm
|
8.626 in
219.1 mm
|
||
| 67.4934 RM - 74.7841 RM | 2357 In stock |
Yellow
|
2.953 in
75.0 mm
|
12.752 in
323.9 mm
|
||
| 14.9042 RM - 16.5148 RM | 13873 In stock |
Yellow
|
1.969 in
50.0 mm
|
4.5 in
114.3 mm
|
||
| 18.5696 RM - 20.5759 RM | 97929 In stock |
Yellow
|
1.772 in
45.0 mm
|
5 in
127.0 mm
|
||
| 13.9809 RM - 15.4912 RM | 139 In stock |
Yellow
|
1.693 in
43.0 mm
|
3.622 in
92.0 mm
|
||
| 65.2328 RM - 72.28 RM | 540 In stock |
Yellow
|
4.528 in
115.0 mm
|
10.748 in
273.0 mm
|
||
| 20.0084 RM - 22.1706 RM | Request the lead time here |
Yellow
|
3.937 in
100.0 mm
|
4.5 in
114.3 mm
|
||
| 16.2324 RM - 17.9862 RM | 14560 In stock |
Yellow
|
3.937 in
100.0 mm
|
4 in
101.6 mm
|
||
| 18.121 RM - 20.0781 RM | 507 In stock |
Yellow
|
1.772 in
45.0 mm
|
4.803 in
122.0 mm
|
||
| 15.3328 RM - 16.9894 RM | 27376 In stock |
Yellow
|
2.362 in
60.0 mm
|
3.386 in
86.0 mm
|
||
| 22.1894 RM - 24.5873 RM | 2170 In stock |
Yellow
|
3.937 in
100.0 mm
|
5 in
127.0 mm