Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| 12.1063 RM - 13.4139 RM | 40210 In stock |
Yellow
|
1.693 in
43.0 mm
|
2.193 in
55.7 mm
|
||
| 27.5266 RM - 30.5011 RM | 3591 In stock |
Yellow
|
1.969 in
50.0 mm
|
6.626 in
168.3 mm
|
||
| 13.1766 RM - 14.5995 RM | 1824 In stock |
Yellow
|
3.937 in
100.0 mm
|
4.094 in
104.0 mm
|
||
| 34.688 RM - 38.4353 RM | 1044 In stock |
Yellow
|
1.575 in
40.0 mm
|
7.626 in
193.7 mm
|
||
| 16.9997 RM - 18.8361 RM | 46893 In stock |
Yellow
|
2.362 in
60.0 mm
|
3.5 in
88.9 mm
|
||
| 22.8019 RM - 25.2653 RM | 55728 In stock |
Yellow
|
1.575 in
40.0 mm
|
6.5 in
165.1 mm
|
||
| 38.7952 RM - 42.9868 RM | 1100 In stock |
Yellow
|
1.969 in
50.0 mm
|
8.504 in
216.0 mm
|
||
| 27.5382 RM - 30.5133 RM | 10920 In stock |
Yellow
|
3.937 in
100.0 mm
|
6 in
152.4 mm
|
||
| 48.2834 RM - 53.4998 RM | 304 In stock |
Yellow
|
4.724 in
120.0 mm
|
8.626 in
219.1 mm
|
||
| 18.9557 RM - 21.0032 RM | 4863 In stock |
Yellow
|
0.787 in
20.0 mm
|
5.709 in
145.0 mm
|
||
| 16.7782 RM - 18.5902 RM | 10167 In stock |
Yellow
|
3.937 in
100.0 mm
|
2.374 in
60.3 mm
|
||
| 16.5268 RM - 18.3122 RM | 640 In stock |
Yellow
|
1.772 in
45.0 mm
|
2.756 in
70.0 mm
|
||
| 38.7952 RM - 42.9868 RM | 433 In stock |
Yellow
|
1.969 in
50.0 mm
|
8.268 in
210.0 mm
|
||
| 15.9812 RM - 17.7076 RM | 490 In stock |
Yellow
|
1.772 in
45.0 mm
|
1.484 in
37.7 mm
|
||
| 32714 | 27.8587 RM - 30.8683 RM | 5941 In stock |
Yellow
|
3.937 in
100.0 mm
|
6.134 in
155.8 mm
|
|
| 22.1894 RM - 24.5873 RM | 2170 In stock |
Yellow
|
3.937 in
100.0 mm
|
5 in
127.0 mm
|
||
| 67.8747 RM - 75.2078 RM | Request the lead time here |
Yellow
|
2.953 in
75.0 mm
|
12.992 in
330.0 mm
|
||
| 60.062 RM - 66.55 RM | 689 In stock |
Yellow
|
2.559 in
65.0 mm
|
10.748 in
273.0 mm
|
||
| 22.8748 RM - 25.346 RM | 10 In stock |
Yellow
|
2.559 in
65.0 mm
|
5.5 in
139.7 mm
|
||
| 16.4128 RM - 18.1853 RM | 4362 In stock |
Yellow
|
2.047 in
52.0 mm
|
4.437 in
112.7 mm