Menu Search

Flexible Vinyl Pull Tab Caps - Standard

In stock

Flexible Caps are suitable for plain or thread applications and the unique design means they fit a range of diameters.

The central pull-tab, coupled with the unique star shaped design makes fitting and removal quick and easy. They are suitable for Metric, UNF and BSP thread sizes.

  • Material: Flexible Polyvinyl Chloride (PVC)
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
5 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Minimum Inside Diameter Inside Height Maximum Inside Diameter View
MFWA-090-025 0.6047 RM - 0.6701 RM 133026 In stock
1.8381 RM - 2.0365 RM 780 In stock
0.7121 RM - 0.7892 RM 216802 In stock
0.9643 RM - 1.0682 RM 109976 In stock
1.3022 RM - 1.4429 RM 1518 In stock
Multi-Flex Cap - PVC ; Inside Diameter Range 9.0 - 11.0 mm | 0.354 - 0.433 in

MFWA-090-025

Price Range
0.6701 RM - 0.6047 RM

Stock Levels
133026 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Flexible Polyvinyl Chloride
  • Colour
    Black
  • Compatible Thread Sizes (All)
    3/8",1/8",M10
Multi-Flex Cap - PVC ; Inside Diameter Range 20.0 - 24.0 mm | 0.787 - 0.945 in

MFWA-200-050

Price Range
2.0365 RM - 1.8381 RM

Stock Levels
780 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Flexible Polyvinyl Chloride
  • Colour
    Black
  • Compatible Thread Sizes (All)
    7/8",1/2" 5/8",M20,M22,M24
Multi-Flex Cap - PVC ; Inside Diameter Range 11.0 - 13.5 mm | 0.433 - 0.531 in

MFWA-110-025

Price Range
0.7892 RM - 0.7121 RM

Stock Levels
216802 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Flexible Polyvinyl Chloride
  • Colour
    Black
  • Compatible Thread Sizes (All)
    7/6", 1/2",1/4",M12
Multi-Flex Cap - PVC ; Inside Diameter Range 13.5 - 16.5 mm | 0.531 - 0.65 in

MFWA-135-030

Price Range
1.0682 RM - 0.9643 RM

Stock Levels
109976 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Flexible Polyvinyl Chloride
  • Colour
    Black
  • Compatible Thread Sizes (All)
    9/16", 5/8",M14, M16
Multi-Flex Cap - PVC ; Inside Diameter Range 16.5 - 20.0 mm | 0.65 - 0.787 in

MFWA-165-040

Price Range
1.4429 RM - 1.3022 RM

Stock Levels
1518 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Flexible Polyvinyl Chloride
  • Colour
    Black
  • Compatible Thread Sizes (All)
    3/4",3/8",M18