Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1 - 499 | 8.0215 RM |
| 500 - 4999 | 4.5838 RM |
| 5000 - 19999 | 4.355 RM |
| 20000 + | 4.137 RM |
| Thread Size | M5 |
|---|---|
| Base Diameter | 14.0 mm |
| Base Diameter | 0.551 in |
| Knob Diameter | 14.0 mm |
| Knob Diameter | 0.551 in |
| Knob Height | 16.0 mm |
| Knob Height | 0.63 in |
| Colour | Black |
| Finish | Gloss |
| Mount Type | Threaded |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue