Quantity | Unit price |
---|---|
10 - 99 | 1.97 RM |
100 - 399 | 1.8719 RM |
400 + | 1.778 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M12 |
---|---|
Overall Length | 7.874 in |
Overall Length | 200.0 mm |
Colour | Natural |
Material | PA66 |
Full Material | Polyamide 66 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue