Menu Search

Gasket Seal - Flipper

In stock

Dual Flipper Gasket has a flexible, clip-on profile that conveniently presses on by hand. This makes then quick and easy to use. The gasket provides sealing and edge protection to a range of applications across both the industrial and automotive industries.

Essentially used on metal sheet, they offer protection from vibrations, ingress of humidity and dirt. They also provide an additional seal to enclosures.

The gasket is dual material; a hard rubber carrier helps to improve grip to panel and a softer rubber aids compression.

  • Material: Ethylene-propylene Diene Monomer (EPDM)
  • Colour: Black
  • Supplied in 10 metre rolls

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Overall Width Overall Height Minimum Grip View
702.649 RM - 778.5585 RM 108 In stock
26.9 mm
17.4 mm
11.7877 RM - 11.7877 RM Request the lead time here
8.3 mm
20.0 mm
1.0 mm
9.6757 RM - 9.6757 RM Request the lead time here
7.6 mm
20.7 mm
5.4513 RM - 5.4513 RM Request the lead time here
10.0 mm
17.0 mm
10.139 RM - 10.139 RM Request the lead time here
20.34 mm
13.0 mm
1.0 mm
12.0389 RM - 12.0389 RM Request the lead time here
8.7 mm
33.5 mm
1.0 mm
11.7877 RM - 11.7877 RM Request the lead time here
8.7 mm
23.7 mm
1.0 mm
4 Edge Protector - EPDM ; ; Overall Height - 17.4 mm | 0.685 in

34009205001

Price Range
778.5585 RM - 702.649 RM

Stock Levels
108 In stock
Attributes
  • Colour
    Black
  • Overall Width
    26.9 mm
  • Roll Length
    20.0 m
  • Overall Height
    17.4 mm
  • Material
    EPDM
Sealing Gasket Flipper - Overall Height - 20.0 mm | 0.787 in Overall Width - 8.3 mm | 0.327 in; Black; EPDM

20036904

Price Range
11.7877 RM - 11.7877 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Width
    8.3 mm
  • Roll Length
    10.0 m
  • Overall Height
    20.0 mm
  • Material
    EPDM
Sealing Gasket Flipper - Overall Height - 20.7 mm | 0.815 in Overall Width - 7.6 mm | 0.299 in; Black; EPDM

20036614

Price Range
9.6757 RM - 9.6757 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Width
    7.6 mm
  • Roll Length
    10.0 m
  • Overall Height
    20.7 mm
  • Material
    EPDM
Sealing Gasket - Overall Height - 17.0 mm | 0.669 in Overall Width - 10.0 mm | 0.394 in; Black; EPDM

20037109

Price Range
5.4513 RM - 5.4513 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Width
    10.0 mm
  • Roll Length
    10.0 m
  • Overall Height
    17.0 mm
  • Material
    EPDM
Sealing Gasket Flipper - Overall Height - 13.0 mm | 0.512 in Overall Width - 20.34 mm | 0.801 in; Black; EPDM

20036874

Price Range
10.139 RM - 10.139 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Width
    20.34 mm
  • Roll Length
    10.0 m
  • Overall Height
    13.0 mm
  • Material
    EPDM
Sealing Gasket Flipper - Overall Height - 33.5 mm | 1.319 in Overall Width - 8.7 mm | 0.343 in; Black; EPDM

20036928

Price Range
12.0389 RM - 12.0389 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Width
    8.7 mm
  • Roll Length
    10.0 m
  • Overall Height
    33.5 mm
  • Material
    EPDM
Sealing Gasket Flipper - Overall Height - 23.7 mm | 0.933 in Overall Width - 8.7 mm | 0.343 in; Black; EPDM

20036911

Price Range
11.7877 RM - 11.7877 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Width
    8.7 mm
  • Roll Length
    10.0 m
  • Overall Height
    23.7 mm
  • Material
    EPDM