Menu Search

Glides - Adjustable Tilt

In stock

Glides with adjustable tilt.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Thread Length Base Diameter View
5.4599 RM - 6.0495 RM 94072 In stock
M10
Swivel
50.0 mm
32.0 mm
4.9679 RM - 5.5043 RM 5836 In stock
M8
Swivel
12.0 mm
38.0 mm
3.8495 RM - 4.2645 RM 4030 In stock
M10
Swivel
15.0 mm
32.0 mm
4.0707 RM - 4.5108 RM 4937 In stock
M8
Swivel
12.0 mm
32.0 mm
5.9969 RM - 6.6448 RM 136174 In stock
M10
Swivel
50.0 mm
47.5 mm
6.5339 RM - 7.2402 RM 1020 In stock
M10
Swivel
38.0 mm
47.5 mm
3.4462 RM - 3.8186 RM 4228 In stock
M10
Swivel
15.0 mm
25.0 mm
5.9076 RM - 6.5462 RM 3922 In stock
M8
Swivel
12.0 mm
47.5 mm
4.2517 RM - 4.711 RM 352651 In stock
M8
Swivel
25.0 mm
25.0 mm
5.6391 RM - 6.2479 RM 6399 In stock
M10
Swivel
38.0 mm
38.0 mm
5.5002 RM - 6.0938 RM 4442 In stock
M8
Swivel
25.0 mm
47.5 mm
9.1127 RM - 10.0974 RM 904 In stock
M6
Swivel
25.0 mm
25.0 mm
4.655 RM - 5.1576 RM 4407 In stock
M10
Swivel
15.0 mm
38.0 mm
5.1027 RM - 5.6526 RM 72692 In stock
M10
Swivel
38.0 mm
32.0 mm
4.7443 RM - 5.2568 RM 30 In stock
M8
Swivel
25.0 mm
32.0 mm
3.5804 RM - 3.9674 RM 2957 In stock
M8
Swivel
12.0 mm
25.0 mm
6.1318 RM - 6.7937 RM 5130 In stock
M10
Swivel
15.0 mm
47.5 mm
4.655 RM - 5.1576 RM 2930 In stock
M10
Swivel
38.0 mm
25.0 mm
5.0163 RM - 5.5586 RM 215 In stock
M8
Swivel
25.0 mm
38.0 mm
5.6765 RM - 6.29 RM 4642 In stock
M10
Swivel
50.0 mm
38.0 mm
  • of 2
Adjustable Tilt Glide - Polypropylene ; Black ; Thread Size - M10 ; Base Diameter - 32.0 mm | 1.26 in ; Thread Length - 50.0 mm | 1.969 in

110745

Price Range
6.0495 RM - 5.4599 RM

Stock Levels
94072 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    Polypropylene
  • Base Type
    Swivel
  • Coating
    Zinc Plated
  • Colour
    Black
Adjustable Tilt Glide - Polypropylene ; Black ; Thread Size - M8 ; Base Diameter - 38.0 mm | 1.496 in ; Thread Length - 12.0 mm | 0.472 in

110730

Price Range
5.5043 RM - 4.9679 RM

Stock Levels
5836 In stock
Attributes
  • Thread Size
    M8
  • Base Material
    Polypropylene
  • Base Type
    Swivel
  • Coating
    Zinc Plated
  • Colour
    Black
Adjustable Tilt Glide - Polypropylene ; Black ; Thread Size - M10 ; Base Diameter - 32.0 mm | 1.26 in ; Thread Length - 15.0 mm | 0.591 in

110737

Price Range
4.2645 RM - 3.8495 RM

Stock Levels
4030 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    Polypropylene
  • Base Type
    Swivel
  • Coating
    Zinc Plated
  • Colour
    Black
Adjustable Tilt Glide - Polypropylene ; Black ; Thread Size - M8 ; Base Diameter - 32.0 mm | 1.26 in ; Thread Length - 12.0 mm | 0.472 in

110729

Price Range
4.5108 RM - 4.0707 RM

Stock Levels
4937 In stock
Attributes
  • Thread Size
    M8
  • Base Material
    Polypropylene
  • Base Type
    Swivel
  • Coating
    Zinc Plated
  • Colour
    Black
Adjustable Tilt Glide - Polypropylene ; Black ; Thread Size - M10 ; Base Diameter - 47.5 mm | 1.87 in ; Thread Length - 50.0 mm | 1.969 in

110747

Price Range
6.6448 RM - 5.9969 RM

Stock Levels
136174 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    Polypropylene
  • Base Type
    Swivel
  • Coating
    Zinc Plated
  • Colour
    Black
Adjustable Tilt Glide - Polypropylene ; Black ; Thread Size - M10 ; Base Diameter - 47.5 mm | 1.87 in ; Thread Length - 38.0 mm | 1.496 in

110743

Price Range
7.2402 RM - 6.5339 RM

Stock Levels
1020 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    Polypropylene
  • Base Type
    Swivel
  • Coating
    Zinc Plated
  • Colour
    Black
Adjustable Tilt Glide - Polypropylene ; Black ; Thread Size - M10 ; Base Diameter - 25.0 mm | 0.984 in ; Thread Length - 15.0 mm | 0.591 in

110736

Price Range
3.8186 RM - 3.4462 RM

Stock Levels
4228 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    Polypropylene
  • Base Type
    Swivel
  • Coating
    Zinc Plated
  • Colour
    Black
Adjustable Tilt Glide - Polypropylene ; Black ; Thread Size - M8 ; Base Diameter - 47.5 mm | 1.87 in ; Thread Length - 12.0 mm | 0.472 in

110731

Price Range
6.5462 RM - 5.9076 RM

Stock Levels
3922 In stock
Attributes
  • Thread Size
    M8
  • Base Material
    Polypropylene
  • Base Type
    Swivel
  • Coating
    Zinc Plated
  • Colour
    Black
Adjustable Tilt Glide - Polypropylene ; Black ; Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; Thread Length - 25.0 mm | 0.984 in

110732

Price Range
4.711 RM - 4.2517 RM

Stock Levels
352651 In stock
Attributes
  • Thread Size
    M8
  • Base Material
    Polypropylene
  • Base Type
    Swivel
  • Coating
    Zinc Plated
  • Colour
    Black
Adjustable Tilt Glide - Polypropylene ; Black ; Thread Size - M10 ; Base Diameter - 38.0 mm | 1.496 in ; Thread Length - 38.0 mm | 1.496 in

110742

Price Range
6.2479 RM - 5.6391 RM

Stock Levels
6399 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    Polypropylene
  • Base Type
    Swivel
  • Coating
    Zinc Plated
  • Colour
    Black
Adjustable Tilt Glide - Polypropylene ; Black ; Thread Size - M8 ; Base Diameter - 47.5 mm | 1.87 in ; Thread Length - 25.0 mm | 0.984 in

110735

Price Range
6.0938 RM - 5.5002 RM

Stock Levels
4442 In stock
Attributes
  • Thread Size
    M8
  • Base Material
    Polypropylene
  • Base Type
    Swivel
  • Coating
    Zinc Plated
  • Colour
    Black
Adjustable Tilt Glide - Polypropylene ; Black ; Thread Size - M6 ; Base Diameter - 25.0 mm | 0.984 in ; Thread Length - 25.0 mm | 0.984 in

462183

Price Range
10.0974 RM - 9.1127 RM

Stock Levels
904 In stock
Attributes
  • Thread Size
    M6
  • Base Material
    Polypropylene
  • Base Type
    Swivel
  • Coating
    Zinc Plated
  • Colour
    Black
Adjustable Tilt Glide - Polypropylene ; Black ; Thread Size - M10 ; Base Diameter - 38.0 mm | 1.496 in ; Thread Length - 15.0 mm | 0.591 in

110738

Price Range
5.1576 RM - 4.655 RM

Stock Levels
4407 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    Polypropylene
  • Base Type
    Swivel
  • Coating
    Zinc Plated
  • Colour
    Black
Adjustable Tilt Glide - Polypropylene ; Black ; Thread Size - M10 ; Base Diameter - 32.0 mm | 1.26 in ; Thread Length - 38.0 mm | 1.496 in

110741

Price Range
5.6526 RM - 5.1027 RM

Stock Levels
72692 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    Polypropylene
  • Base Type
    Swivel
  • Coating
    Zinc Plated
  • Colour
    Black
Adjustable Tilt Glide - Polypropylene ; Black ; Thread Size - M8 ; Base Diameter - 32.0 mm | 1.26 in ; Thread Length - 25.0 mm | 0.984 in

110733

Price Range
5.2568 RM - 4.7443 RM

Stock Levels
30 In stock
Attributes
  • Thread Size
    M8
  • Base Material
    Polypropylene
  • Base Type
    Swivel
  • Coating
    Zinc Plated
  • Colour
    Black
Adjustable Tilt Glide - Polypropylene ; Black ; Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; Thread Length - 12.0 mm | 0.472 in

110728

Price Range
3.9674 RM - 3.5804 RM

Stock Levels
2957 In stock
Attributes
  • Thread Size
    M8
  • Base Material
    Polypropylene
  • Base Type
    Swivel
  • Coating
    Zinc Plated
  • Colour
    Black
Adjustable Tilt Glide - Polypropylene ; Black ; Thread Size - M10 ; Base Diameter - 47.5 mm | 1.87 in ; Thread Length - 15.0 mm | 0.591 in

110739

Price Range
6.7937 RM - 6.1318 RM

Stock Levels
5130 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    Polypropylene
  • Base Type
    Swivel
  • Coating
    Zinc Plated
  • Colour
    Black
Adjustable Tilt Glide - Polypropylene ; Black ; Thread Size - M10 ; Base Diameter - 25.0 mm | 0.984 in ; Thread Length - 38.0 mm | 1.496 in

110740

Price Range
5.1576 RM - 4.655 RM

Stock Levels
2930 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    Polypropylene
  • Base Type
    Swivel
  • Coating
    Zinc Plated
  • Colour
    Black
Adjustable Tilt Glide - Polypropylene ; Black ; Thread Size - M8 ; Base Diameter - 38.0 mm | 1.496 in ; Thread Length - 25.0 mm | 0.984 in

110734

Price Range
5.5586 RM - 5.0163 RM

Stock Levels
215 In stock
Attributes
  • Thread Size
    M8
  • Base Material
    Polypropylene
  • Base Type
    Swivel
  • Coating
    Zinc Plated
  • Colour
    Black
Adjustable Tilt Glide - Polypropylene ; Black ; Thread Size - M10 ; Base Diameter - 38.0 mm | 1.496 in ; Thread Length - 50.0 mm | 1.969 in

110746

Price Range
6.29 RM - 5.6765 RM

Stock Levels
4642 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    Polypropylene
  • Base Type
    Swivel
  • Coating
    Zinc Plated
  • Colour
    Black