Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Minimum Panel Thickness | Finish | Handle Width | Maximum Panel Thickness | Lock Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 46.3983 RM - 48.8405 RM | Request the lead time here |
3.307 in
84.0 mm
|
0.039 in
1.0 mm
|
Matt
|
|
0.197 in
5.0 mm
|
Keyed Alike
|
||
| 41.0382 RM - 43.1979 RM | Request the lead time here |
3.465 in
88.0 mm
|
0.039 in
1.0 mm
|
Matt
|
|
0.197 in
5.0 mm
|
Keyed Alike
|
||
| 30.4026 RM - 32.0025 RM | Request the lead time here |
2.992 in
76.0 mm
|
0.039 in
1.0 mm
|
Powder Coated
|
|
0.157 in
4.0 mm
|
Keyless
|
||
| 35.9063 RM - 37.7969 RM | Request the lead time here |
3.071 in
78.0 mm
|
0.039 in
1.0 mm
|
Powder Coated
|
|
0.197 in
5.0 mm
|
Keyed Alike
|
||
| 39.0624 RM - 41.1182 RM | Request the lead time here |
2.717 in
69.0 mm
|
0.039 in
1.0 mm
|
Matt
|
|
0.197 in
5.0 mm
|
Keyed J327
|
||
| 38.0899 RM - 42.205 RM | 23 In stock |
2.913 in
74.0 mm
|
|
Clear Zinc Coated
|
|
|
Keyed Different
|
||
| 31.6844 RM - 35.1072 RM | 13 In stock |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||
| 36.7206 RM - 40.6874 RM | Request the lead time here |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Alike
|
||
| 47.296 RM - 49.7855 RM | Request the lead time here |
2.362 in
60.0 mm
|
0.039 in
1.0 mm
|
Chrome Plated
|
|
0.197 in
5.0 mm
|
Keyed Alike
|
||
| 42.0445 RM - 46.5874 RM | 10 In stock |
3.15 in
80.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||
| 54.0308 RM - 56.8746 RM | Request the lead time here |
4.252 in
108.0 mm
|
0.039 in
1.0 mm
|
Powder Coated
|
|
0.197 in
5.0 mm
|
Keyed Alike
|
||
| 43.973 RM - 48.7238 RM | 57 In stock |
2.913 in
74.0 mm
|
|
Clear Zinc Coated
|
|
|
Keyed Different
|
||
| 42.4805 RM - 47.0696 RM | 33 In stock |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Alike
|
||
| 42.3918 RM - 46.9715 RM | 56 In stock |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Alike
|
||
| 30.3851 RM - 33.6684 RM | 340 In stock |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Different
|
||
| 42.4805 RM - 47.0696 RM | 969 In stock |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Alike
|
||
| 31.6844 RM - 35.1072 RM | 6 In stock |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||
| 110110234E | 45.43 RM - 50.3377 RM | 10 In stock |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
|
| 42.3918 RM - 46.9715 RM | Request the lead time here |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Alike
|
||
| 38.0899 RM - 42.205 RM | 6800 In stock |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Different
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue