High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Colour | Material | Minimum Taper Diameter | Plug Style | View | |
|---|---|---|---|---|---|---|---|---|
| 0.4693 RM - 0.5207 RM | 48029 In stock |
0.083 in
2.1 mm
|
Natural
|
Silicone
|
0.031 in
0.8 mm
|
Solid
|
||
| 0.0654 RM - 0.073 RM | 2115 In stock |
0.126 in
3.2 mm
|
Natural
|
Silicone
|
0.031 in
0.8 mm
|
Solid
|
||
| 0.1734 RM - 0.192 RM | 255211 In stock |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
0.126 in
3.2 mm
|
Solid
|
||
| 16.8946 RM - 18.7204 RM | 88 In stock |
2.48 in
63.0 mm
|
Natural
|
Silicone
|
1.969 in
50.0 mm
|
Hollow
|
||
| 0.3502 RM - 0.3876 RM | 5409 In stock |
0.343 in
8.7 mm
|
Natural
|
Silicone
|
0.189 in
4.8 mm
|
Solid
|
||
| 0.2545 RM - 0.2813 RM | 432450 In stock |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
0.252 in
6.4 mm
|
Solid
|
||
| 0.1004 RM - 0.1115 RM | 2077670 In stock |
0.189 in
4.8 mm
|
Natural
|
Silicone
|
0.063 in
1.6 mm
|
Solid
|
||
| 0.1897 RM - 0.2101 RM | 100220 In stock |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
0.126 in
3.2 mm
|
Solid
|
||
| 0.3053 RM - 0.3385 RM | 218834 In stock |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
0.252 in
6.4 mm
|
Solid
|
||
| 1.175 RM - 1.3017 RM | 84821 In stock |
0.626 in
15.9 mm
|
Natural
|
Silicone
|
0.437 in
11.1 mm
|
Solid
|
||
| 22.382 RM - 24.7991 RM | 51 In stock |
2.5 in
63.5 mm
|
Natural
|
Silicone
|
2.126 in
54.0 mm
|
Solid
|
||
| 8.1327 RM - 9.0117 RM | 34 In stock |
1.531 in
38.9 mm
|
Natural
|
Silicone
|
1.252 in
31.8 mm
|
Solid
|
||
| 66.2027 RM - 73.3547 RM | 1846 In stock |
3.5 in
88.9 mm
|
Natural
|
Silicone
|
3 in
76.2 mm
|
Solid
|
||
| 15.2287 RM - 16.8742 RM | 2663 In stock |
2.063 in
52.4 mm
|
Natural
|
Silicone
|
1.752 in
44.5 mm
|
Solid
|
||
| 10.8702 RM - 12.0446 RM | 457 In stock |
1.752 in
44.5 mm
|
Natural
|
Silicone
|
1.469 in
37.3 mm
|
Solid
|
||
| 10.5375 RM - 11.6752 RM | 51299 In stock |
2.087 in
53.0 mm
|
Natural
|
Silicone
|
1.772 in
45.0 mm
|
Hollow
|
||
| 0.171 RM - 0.1885 RM | 378011 In stock |
0.217 in
5.5 mm
|
Natural
|
Silicone
|
0.047 in
1.2 mm
|
Solid
|
||
| 41329 | 1.3116 RM - 1.4534 RM | 488 In stock |
0.657 in
16.7 mm
|
Natural
|
Silicone
|
0.5 in
12.7 mm
|
Solid
|
|
| 0.237 RM - 0.2621 RM | 367174 In stock |
0.343 in
8.7 mm
|
Natural
|
Silicone
|
0.189 in
4.8 mm
|
Solid
|
||
| 8.9557 RM - 9.9235 RM | 1533 In stock |
0.937 in
23.8 mm
|
Natural
|
Silicone
|
0.72 in
18.3 mm
|
Solid
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue