Menu Search

Hose Washer Caps

In stock

Hose Washer Caps are applied on the hose and tube ends to prevent them from sliding over the fittings. It features a tight-fitting design that helps to prevent water, dust, dirt and other contaminants from getting into the hose.

They are simple to install and remove and provide an airtight seal to maintain the integrity of the hose connector. It is used in construction applications, gardening, and the automotive industry.

  • Material: TPE, LDPE
  • Colour: Black, Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Colour Material Hole Diameter Outside Diameter View
0.6473 RM - 0.7174 RM 7522 In stock
Black
TPE
14.6 mm
24.6 mm
0.8615 RM - 0.9543 RM Request the lead time here
Black
TPE
11.3 mm
21.8 mm
W6C 0.5831 RM - 0.6462 RM 17 In stock
Black
TPE
8.1 mm
17.4 mm
0.8464 RM - 0.938 RM Request the lead time here
Black
TPE
26.7 mm
35.6 mm
0.3526 RM - 0.3905 RM 12617 In stock
Yellow
LDPE
17.8 mm
29.0 mm
0.4851 RM - 0.5376 RM 14515 In stock
Black
TPE
21.0 mm
32.2 mm
0.4693 RM - 0.5201 RM 19 In stock
Black
TPE
17.8 mm
29.0 mm
0.1809 RM - 0.2002 RM 4020 In stock
Yellow
LDPE
11.3 mm
21.8 mm
0.1144 RM - 0.1267 RM 89 In stock
Yellow
LDPE
8.1 mm
17.4 mm
0.2095 RM - 0.2323 RM 7252 In stock
Yellow
LDPE
14.6 mm
24.6 mm
0.4337 RM - 0.4804 RM 10021 In stock
Yellow
LDPE
26.7 mm
35.6 mm
0.2936 RM - 0.3251 RM 21129 In stock
Yellow
LDPE
21.0 mm
32.2 mm
Hose Washer Cap - Hole Diameter 14.6 mm | 0.575 in ; Outside Diameter 24.6 mm | 0.969 in ; Black

W10C

Price Range
0.7174 RM - 0.6473 RM

Stock Levels
7522 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Hole Diameter
    14.6 mm
  • Outside Diameter
    24.6 mm
Hose Washer Cap - Hole Diameter 11.3 mm | 0.445 in ; Outside Diameter 21.8 mm | 0.858 in ; Black

W8C

Price Range
0.9543 RM - 0.8615 RM

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Hole Diameter
    11.3 mm
  • Outside Diameter
    21.8 mm
Hose Washer Cap - Hole Diameter 8.1 mm | 0.319 in ; Outside Diameter 17.4 mm | 0.685 in ; Black

W6C

Price Range
0.6462 RM - 0.5831 RM

Stock Levels
17 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Hole Diameter
    8.1 mm
  • Outside Diameter
    17.4 mm
Hose Washer Cap - Hole Diameter 26.7 mm | 1.051 in ; Outside Diameter 35.6 mm | 1.402 in ; Black

W20C

Price Range
0.938 RM - 0.8464 RM

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Hole Diameter
    26.7 mm
  • Outside Diameter
    35.6 mm
Hose Washer Cap - Hole Diameter 17.8 mm | 0.701 in ; Outside Diameter 29.0 mm | 1.142 in ; Yellow

W13A

Price Range
0.3905 RM - 0.3526 RM

Stock Levels
12617 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Hole Diameter
    17.8 mm
  • Outside Diameter
    29.0 mm
  • Overall Height
    4.37 mm
Hose Washer Cap - Hole Diameter 21.0 mm | 0.827 in ; Outside Diameter 32.2 mm | 1.268 in ; Black

W15C

Price Range
0.5376 RM - 0.4851 RM

Stock Levels
14515 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Hole Diameter
    21.0 mm
  • Outside Diameter
    32.2 mm
Hose Washer Cap - Hole Diameter 17.8 mm | 0.701 in ; Outside Diameter 29.0 mm | 1.142 in ; Black

W13C

Price Range
0.5201 RM - 0.4693 RM

Stock Levels
19 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Hole Diameter
    17.8 mm
  • Outside Diameter
    29.0 mm
Hose Washer Cap - Hole Diameter 11.3 mm | 0.445 in ; Outside Diameter 21.8 mm | 0.858 in ; Yellow

W8A

Price Range
0.2002 RM - 0.1809 RM

Stock Levels
4020 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Hole Diameter
    11.3 mm
  • Outside Diameter
    21.8 mm
  • Overall Height
    4.37 mm
Hose Washer Cap - Hole Diameter 8.1 mm | 0.319 in ; Outside Diameter 17.4 mm | 0.685 in ; Yellow

W6A

Price Range
0.1267 RM - 0.1144 RM

Stock Levels
89 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Hole Diameter
    8.1 mm
  • Outside Diameter
    17.4 mm
  • Overall Height
    4.37 mm
Hose Washer Cap - Hole Diameter 14.6 mm | 0.575 in ; Outside Diameter 24.6 mm | 0.969 in ; Yellow

W10A

Price Range
0.2323 RM - 0.2095 RM

Stock Levels
7252 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Hole Diameter
    14.6 mm
  • Outside Diameter
    24.6 mm
  • Overall Height
    4.37 mm
Hose Washer Cap - Hole Diameter 26.7 mm | 1.051 in ; Outside Diameter 35.6 mm | 1.402 in ; Yellow

W20A

Price Range
0.4804 RM - 0.4337 RM

Stock Levels
10021 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Hole Diameter
    26.7 mm
  • Outside Diameter
    35.6 mm
  • Overall Height
    4.37 mm
Hose Washer Cap - Hole Diameter 21.0 mm | 0.827 in ; Outside Diameter 32.2 mm | 1.268 in ; Yellow

W15A

Price Range
0.3251 RM - 0.2936 RM

Stock Levels
21129 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Hole Diameter
    21.0 mm
  • Outside Diameter
    32.2 mm
  • Overall Height
    4.37 mm