Menu Search

Hose Wear Protectors

In stock

Hose Wear Protectors protect hoses against point of contact wear with abrasive services. It is a very durable material with a high wear factor and the moulded grooves are designed to fit with cable ties. It is an incredibly easy part to assemble and remove and is typically used on hydraulic hoses, fuel and oil line, brake systems, wiring harnesses and battery cables

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Wall Thickness Overall Length Colour View
19.2253 RM - 21.3027 RM 21749 In stock
3.9 mm
254.0 mm
Black
12.1468 RM - 13.4584 RM 13164 In stock
3.9 mm
101.6 mm
Black
15.4645 RM - 17.1345 RM 47028 In stock
3.9 mm
203.2 mm
Black
11.7026 RM - 12.9669 RM 190247 In stock
3.9 mm
152.4 mm
Black
11.7026 RM - 12.9669 RM 464 In stock
3.9 mm
152.4 mm
Orange
22.5693 RM - 25.0075 RM 112 In stock
3.9 mm
304.8 mm
Orange
7.5233 RM - 8.3352 RM 837 In stock
3.9 mm
101.6 mm
Orange
15.4645 RM - 17.1345 RM 542 In stock
3.9 mm
203.2 mm
Yellow
600626 15.4645 RM - 17.1345 RM 260 In stock
3.9 mm
203.2 mm
Orange
22.5693 RM - 25.0075 RM 38 In stock
3.9 mm
304.8 mm
Yellow
11.7026 RM - 12.9669 RM 65 In stock
3.9 mm
152.4 mm
Yellow
22.5693 RM - 25.0075 RM 66797 In stock
3.9 mm
304.8 mm
Black
Hose Wear Protector - Overall Length - 254.0 mm | 10 in ; Wall Thickness - 3.9 mm | 0.154 in ; Black

600630

Price Range
21.3027 RM - 19.2253 RM

Stock Levels
21749 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    254.0 mm
  • Wall Thickness
    3.9 mm
Hose Wear Protector - Overall Length - 101.6 mm | 4 in ; Wall Thickness - 3.9 mm | 0.154 in ; Black

600621

Price Range
13.4584 RM - 12.1468 RM

Stock Levels
13164 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    101.6 mm
  • Wall Thickness
    3.9 mm
Hose Wear Protector - Overall Length - 203.2 mm | 8 in ; Wall Thickness - 3.9 mm | 0.154 in ; Black

600627

Price Range
17.1345 RM - 15.4645 RM

Stock Levels
47028 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    203.2 mm
  • Wall Thickness
    3.9 mm
Hose Wear Protector - Overall Length - 152.4 mm | 6 in ; Wall Thickness - 3.9 mm | 0.154 in ; Black

600624

Price Range
12.9669 RM - 11.7026 RM

Stock Levels
190247 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    152.4 mm
  • Wall Thickness
    3.9 mm
Hose Wear Protector - Overall Length - 152.4 mm | 6 in ; Wall Thickness - 3.9 mm | 0.154 in ; Orange

600623

Price Range
12.9669 RM - 11.7026 RM

Stock Levels
464 In stock
Attributes
  • Colour
    Orange
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    152.4 mm
  • Wall Thickness
    3.9 mm
Hose Wear Protector - Overall Length - 304.8 mm | 12 in ; Wall Thickness - 3.9 mm | 0.154 in ; Orange

600762

Price Range
25.0075 RM - 22.5693 RM

Stock Levels
112 In stock
Attributes
  • Colour
    Orange
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    304.8 mm
  • Wall Thickness
    3.9 mm
Hose Wear Protector - Overall Length - 101.6 mm | 4 in ; Wall Thickness - 3.9 mm | 0.154 in ; Orange

600620

Price Range
8.3352 RM - 7.5233 RM

Stock Levels
837 In stock
Attributes
  • Colour
    Orange
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    101.6 mm
  • Wall Thickness
    3.9 mm
Hose Wear Protector - Overall Length - 203.2 mm | 8 in ; Wall Thickness - 3.9 mm | 0.154 in ; Yellow

600628

Price Range
17.1345 RM - 15.4645 RM

Stock Levels
542 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    203.2 mm
  • Wall Thickness
    3.9 mm
Hose Wear Protector - Overall Length - 203.2 mm | 8 in ; Wall Thickness - 3.9 mm | 0.154 in ; Orange

600626

Price Range
17.1345 RM - 15.4645 RM

Stock Levels
260 In stock
Attributes
  • Colour
    Orange
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    203.2 mm
  • Wall Thickness
    3.9 mm
Hose Wear Protector - Overall Length - 304.8 mm | 12 in ; Wall Thickness - 3.9 mm | 0.154 in ; Yellow

600764

Price Range
25.0075 RM - 22.5693 RM

Stock Levels
38 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    304.8 mm
  • Wall Thickness
    3.9 mm
Hose Wear Protector - Overall Length - 152.4 mm | 6 in ; Wall Thickness - 3.9 mm | 0.154 in ; Yellow

600625

Price Range
12.9669 RM - 11.7026 RM

Stock Levels
65 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    152.4 mm
  • Wall Thickness
    3.9 mm
Hose Wear Protector - Overall Length - 304.8 mm | 12 in ; Wall Thickness - 3.9 mm | 0.154 in ; Black

600763

Price Range
25.0075 RM - 22.5693 RM

Stock Levels
66797 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    304.8 mm
  • Wall Thickness
    3.9 mm