Hose Wear Protectors protect hoses against point of contact wear with abrasive services. It is a very durable material with a high wear factor and the moulded grooves are designed to fit with cable ties. It is an incredibly easy part to assemble and remove and is typically used on hydraulic hoses, fuel and oil line, brake systems, wiring harnesses and battery cables
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Wall Thickness | Overall Length | Colour | View | |
---|---|---|---|---|---|---|
19.2253 RM - 21.3027 RM | 21749 In stock |
0.154 in
3.9 mm
|
10 in
254.0 mm
|
Black
|
||
12.1468 RM - 13.4584 RM | 13164 In stock |
0.154 in
3.9 mm
|
4 in
101.6 mm
|
Black
|
||
15.4645 RM - 17.1345 RM | 47028 In stock |
0.154 in
3.9 mm
|
8 in
203.2 mm
|
Black
|
||
11.7026 RM - 12.9669 RM | 190247 In stock |
0.154 in
3.9 mm
|
6 in
152.4 mm
|
Black
|
||
11.7026 RM - 12.9669 RM | 464 In stock |
0.154 in
3.9 mm
|
6 in
152.4 mm
|
Orange
|
||
22.5693 RM - 25.0075 RM | 112 In stock |
0.154 in
3.9 mm
|
12 in
304.8 mm
|
Orange
|
||
7.5233 RM - 8.3352 RM | 837 In stock |
0.154 in
3.9 mm
|
4 in
101.6 mm
|
Orange
|
||
15.4645 RM - 17.1345 RM | 542 In stock |
0.154 in
3.9 mm
|
8 in
203.2 mm
|
Yellow
|
||
600626 | 15.4645 RM - 17.1345 RM | 260 In stock |
0.154 in
3.9 mm
|
8 in
203.2 mm
|
Orange
|
|
22.5693 RM - 25.0075 RM | 38 In stock |
0.154 in
3.9 mm
|
12 in
304.8 mm
|
Yellow
|
||
11.7026 RM - 12.9669 RM | 65 In stock |
0.154 in
3.9 mm
|
6 in
152.4 mm
|
Yellow
|
||
22.5693 RM - 25.0075 RM | 66797 In stock |
0.154 in
3.9 mm
|
12 in
304.8 mm
|
Black
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue