Menu Search

HVAC Hinges

In stock

HVAC Hinges are a heavy duty free-swinging hinge that are ideal for large flush fitting doors, as well as plain mounting. These hinges are specially designed for use with air conditioning units, but are also suitable for use on electrical and machinery panels.

The range includes options that allow for three dimensional adjustments. They feature a 180 degree hinge rotation. The range can be used in left-hand or right-hand applications.

  • Materials: Polyamide (PA), Die Cast Zinc Alloy and Stainless Steel
  • Pin Materials: Steel and Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Overall Length Material Overall Width View
300E 35.6495 RM - 39.5012 RM 16655 In stock
97.5 mm
30% Glass Fibre Reinforced Nylon
63.0 mm
47.0493 RM - 49.526 RM 16359 In stock
78.6 mm
Nylon 6
97.0 mm
80012001E 116.8385 RM - 129.4609 RM 2677 In stock
120.0 mm
Die Cast Zinc Alloy
100.0 mm
116.8385 RM - 129.4609 RM 15 In stock
120.0 mm
Die Cast Zinc Alloy
100.0 mm
11.3906 RM - 11.3906 RM Request the lead time here
94.5 mm
Nylon
62.5 mm
47.6799 RM - 52.8314 RM 73 In stock
97.0 mm
Die Cast Zinc Alloy
60.0 mm
HVAC Hinges - Overall Length - 97.5 mm | 3.839 in ; Overall Width - 63.0 mm | 2.48 in ; Overall Thickness - 18.0 mm | 0.709 in; 30% Glass Fibre Reinforced Nylon

300E

Price Range
39.5012 RM - 35.6495 RM

Stock Levels
16655 In stock
Attributes
  • Maximum Rotation
    180
  • Mounting Hole Diameter
    5.3 mm
  • Overall Length
    97.5 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    63.0 mm
Functional locking hinge - Overall Length - 78.6 mm | 3.094 in ; Overall Width - 97.0 mm | 3.819 in ; Overall Thickness - 24.0 mm | 0.945 in ; Material - Nylon 6

71220E

Price Range
49.526 RM - 47.0493 RM

Stock Levels
16359 In stock
Attributes
  • Overall Length
    78.6 mm
  • Overall Thickness
    24.0 mm
  • Overall Width
    97.0 mm
  • Pin Material
    Stainless Steel
  • Finish
    No Finish
HVAC Hinges - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 100.0 mm | 3.937 in ; Overall Thickness - 20.5 mm | 0.807 in; Die Cast Zinc Alloy

80012001E

Price Range
129.4609 RM - 116.8385 RM

Stock Levels
2677 In stock
Attributes
  • Overall Length
    120.0 mm
  • Overall Thickness
    20.5 mm
  • Overall Width
    100.0 mm
  • Pin Material
    Steel
  • Full Material
    Die Cast Zinc Alloy
HVAC Hinges - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 100.0 mm | 3.937 in ; Overall Thickness - 20.5 mm | 0.807 in; Die Cast Zinc Alloy

80012002E

Price Range
129.4609 RM - 116.8385 RM

Stock Levels
15 In stock
Attributes
  • Overall Length
    120.0 mm
  • Overall Thickness
    20.5 mm
  • Overall Width
    100.0 mm
  • Pin Material
    Steel
  • Full Material
    Die Cast Zinc Alloy
Hinge - Overall Length - 94.5 mm | 3.72 in ; Overall Width - 62.5 mm | 2.461 in ; Overall Thickness - 19.0 mm | 0.748 in; Nylon

20034238

Price Range
11.3906 RM - 11.3906 RM

Stock Levels
Request the lead time here
Attributes
  • Maximum Rotation
    180
  • Overall Length
    94.5 mm
  • Overall Thickness
    19.0 mm
  • Overall Width
    62.5 mm
  • Pin Material
    Steel
HVAC Hinges - Overall Length - 97.0 mm | 3.819 in ; Overall Width - 60.0 mm | 2.362 in ; Overall Thickness - 20.0 mm | 0.787 in; Die Cast Zinc Alloy

500E

Price Range
52.8314 RM - 47.6799 RM

Stock Levels
73 In stock
Attributes
  • Maximum Rotation
    180
  • Mounting Hole Diameter
    5.3 mm
  • Overall Length
    97.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    60.0 mm