Menu Search

Indexing Plungers - Threaded/Non-Locking

In stock

Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Item Code Price range Availability Final End Force Body Thread Size Handle Locking Type Initial End Force View
62.826 RM - 69.6132 RM 256 In stock
20.00 N
M10 x 1.0
Non-Locking
8.00 N
20.5147 RM - 22.7304 RM 18 In stock
9.00 N
M10 x 1.0
Non-Locking
4.00 N
23.9019 RM - 26.4836 RM 17 In stock
9.00 N
M10 x 1.0
Rest Position
4.00 N
31.2706 RM - 34.6484 RM 17 In stock
17.00 N
M12 x 1.75
Non-Locking
4.00 N
73.3582 RM - 81.2837 RM 9 In stock
20.00 N
M12 x 1.5
Non-Locking
11.00 N
497513 36.1871 RM - 40.0973 RM 25 In stock
9.00 N
M12 x 1.75
Rest Position
4.00 N
70.4648 RM - 78.0769 RM 87 In stock
17.00 N
M10 x 1
Non-Locking
8.00 N
113.5618 RM - 125.83 RM 132 In stock
9.00 N
M10 x 1.0
Non-Locking
2.00 N
497515 56.8547 RM - 62.9976 RM 2 In stock
9.00 N
M10 x 1.0
Rest Position
4.00 N
69.2788 RM - 72.9251 RM 25 In stock
16.00 N
M10
Locking
6.00 N
123.895 RM - 130.4161 RM 8 In stock
35.0 N
16 x 1.5
Locking
11.00 N
69.0669 RM - 72.7022 RM Request the lead time here
16.00 N
M10 x 1
Locking
6.00 N
82.991 RM - 91.9567 RM 525 In stock
25.00 N
M16 x 1.5
Non-Locking
10.00 N
88.8041 RM - 98.3978 RM 25 In stock
30.00 N
M16 x 1.5
Non-Locking
10.00 N
491232 70.4362 RM - 78.0454 RM 1933 In stock
25.00 N
M12 x 1.5
Non-Locking
11.00 N
77.7646 RM - 86.1658 RM Request the lead time here
23.0 N
M12 x 1.5
Non-Locking
10.0 N
76.3806 RM - 84.6324 RM Request the lead time here
23.0 N
M12 x 1.5
Locking
10.0 N
70.2547 RM - 77.8446 RM Request the lead time here
23.00 N
M12 x 1,5
Locking
10.00 N
68.025 RM - 71.6048 RM 45 In stock
16.00 N
M10 x 1
Locking
6.00 N
69.5922 RM - 73.2544 RM 8 In stock
16.00 N
M10
Non-Locking
6.00 N
  • of 4
Threaded Index Plunger - Body Thread Size - M10 x 1.0 ; Final End Force - 20.00 N ; Head Diameter - 21.0 mm | 0.827 in ; Overall Length - 45.0 mm | 1.772 in

491234

Price Range
69.6132 RM - 62.826 RM

Stock Levels
256 In stock
Attributes
  • Thread Size
    M10 x 1.0
  • Final End Force
    20.00 N
  • Head Diameter
    21.0 mm
  • Overall Length
    45.0 mm
  • Finish
    Matt
Threaded Index Plunger - Body Thread Size - M10 x 1.0 ; Final End Force - 9.00 N ; Head Diameter - 18.2 mm | 0.717 in ; Overall Length - 30.4 mm | 1.197 in

497510

Price Range
22.7304 RM - 20.5147 RM

Stock Levels
18 In stock
Attributes
  • Thread Size
    M10 x 1.0
  • Final End Force
    9.00 N
  • Head Diameter
    18.2 mm
  • Overall Length
    30.4 mm
  • Body Material
    Zinc Alloy
Threaded Index Plunger - Body Thread Size - M10 x 1.0 ; Final End Force - 9.00 N ; Head Diameter - 18.2 mm | 0.717 in ; Overall Length - 30.4 mm | 1.197 in

497511

Price Range
26.4836 RM - 23.9019 RM

Stock Levels
17 In stock
Attributes
  • Thread Size
    M10 x 1.0
  • Final End Force
    9.00 N
  • Head Diameter
    18.2 mm
  • Overall Length
    30.4 mm
  • Body Material
    Zinc Alloy
Threaded Index Plunger - Body Thread Size - M12 x 1.75 ; Final End Force - 17.00 N ; Head Diameter - 24.0 mm | 0.945 in ; Overall Length - 39.4 mm | 1.551 in

497512

Price Range
34.6484 RM - 31.2706 RM

Stock Levels
17 In stock
Attributes
  • Thread Size
    M12 x 1.75
  • Final End Force
    17.00 N
  • Head Diameter
    24.0 mm
  • Overall Length
    39.4 mm
  • Body Material
    Zinc Alloy
Threaded Index Plunger - Body Thread Size - M12 x 1.5 ; Final End Force - 20.00 N ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 61.0 mm | 2.402 in

491236

Price Range
81.2837 RM - 73.3582 RM

Stock Levels
9 In stock
Attributes
  • Thread Size
    M12 x 1.5
  • Final End Force
    20.00 N
  • Head Diameter
    25.0 mm
  • Overall Length
    61.0 mm
  • Finish
    Matt
Threaded Index Plunger - Body Thread Size - M12 x 1.75 ; Final End Force - 9.00 N ; Head Diameter - 24.0 mm | 0.945 in ; Overall Length - 39.4 mm | 1.551 in

497513

Price Range
40.0973 RM - 36.1871 RM

Stock Levels
25 In stock
Attributes
  • Thread Size
    M12 x 1.75
  • Final End Force
    9.00 N
  • Head Diameter
    24.0 mm
  • Overall Length
    39.4 mm
  • Body Material
    Zinc Alloy
Threaded Index Plunger - Body Thread Size - M10 x 1 ; Final End Force - 17.00 N ; Head Diameter - 21.0 mm | 0.827 in ; Overall Length - 51.0 mm | 2.008 in

491235

Price Range
78.0769 RM - 70.4648 RM

Stock Levels
87 In stock
Attributes
  • Thread Size
    M10 x 1.0
  • Final End Force
    17.00 N
  • Head Diameter
    21.0 mm
  • Overall Length
    51.0 mm
  • Finish
    Matt
Threaded Index Plunger - Body Thread Size - M10 x 1.0 ; Final End Force - 9.00 N ; Head Diameter - 18.2 mm | 0.717 in ; Overall Length - 30.4 mm | 1.197 in

497514

Price Range
125.83 RM - 113.5618 RM

Stock Levels
132 In stock
Attributes
  • Thread Size
    M10 x 1.0
  • Final End Force
    9.00 N
  • Head Diameter
    18.2 mm
  • Overall Length
    30.4 mm
  • Body Material
    Stainless Steel
Threaded Index Plunger - Body Thread Size - M10 x 1.0 ; Final End Force - 9.00 N ; Head Diameter - 18.2 mm | 0.717 in ; Overall Length - 30.4 mm | 1.197 in

497515

Price Range
62.9976 RM - 56.8547 RM

Stock Levels
2 In stock
Attributes
  • Thread Size
    M10 x 1.0
  • Final End Force
    9.00 N
  • Head Diameter
    18.2 mm
  • Overall Length
    30.4 mm
  • Body Material
    Stainless Steel
Threaded Index Plunger - Body Thread Size - M10 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220747

Price Range
72.9251 RM - 69.2788 RM

Stock Levels
25 In stock
Attributes
  • Thread Size
    M10
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Threaded Index Plunger - Body Thread Size - 16 x 1.5 Overall Length - 47.5 mm | 1.87 in ; Bolt Length - 10.0 mm | 0.394 in ; Head Diameter - 33.0 mm | 1.299 in

1220797

Price Range
130.4161 RM - 123.895 RM

Stock Levels
8 In stock
Attributes
  • Thread Size
    M16 x 1.5
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Threaded Index Plunger - Body Thread Size - M10 x 1 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220753

Price Range
72.7022 RM - 69.0669 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Threaded Index Plunger - Body Thread Size - M16 x 1.5 ; Final End Force - 25.00 N ; Head Diameter - 31.0 mm | 1.22 in ; Overall Length - 55.0 mm | 2.165 in

491233

Price Range
91.9567 RM - 82.991 RM

Stock Levels
525 In stock
Attributes
  • Thread Size
    M16 x 1.5
  • Final End Force
    25.00 N
  • Head Diameter
    31.0 mm
  • Overall Length
    55.0 mm
  • Finish
    Matt
Threaded Index Plunger - Body Thread Size - M16 x 1.5 ; Final End Force - 30.00 N ; Head Diameter - 31.0 mm | 1.22 in ; Overall Length - 77.0 mm | 3.031 in

491237

Price Range
98.3978 RM - 88.8041 RM

Stock Levels
25 In stock
Attributes
  • Thread Size
    M16 x 1.5
  • Final End Force
    30.00 N
  • Head Diameter
    31.0 mm
  • Overall Length
    77.0 mm
  • Finish
    Matt
Threaded Index Plunger - Body Thread Size - M12 x 1.5 ; Final End Force - 25.00 N ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 45.0 mm | 1.772 in

491232

Price Range
78.0454 RM - 70.4362 RM

Stock Levels
1933 In stock
Attributes
  • Thread Size
    M12 x 1.5
  • Final End Force
    25.00 N
  • Head Diameter
    25.0 mm
  • Overall Length
    45.0 mm
  • Finish
    Matt
Threaded Index Plunger - Body Thread Size - M12 x 1.5 ; Final End Force - 23.0 N ; Head Diameter - 28.0 mm | 1.102 in ; Overall Length - 40.5 mm | 1.594 in

1220788

Price Range
86.1658 RM - 77.7646 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bolt Length
    7.0 mm
  • Final End Force
    23.0 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Threaded Index Plunger - Body Thread Size - M12 x 1.5 Overall Length - 40.5 mm | 1.594 in ; Bolt Length - 7.0 mm | 0.276 in ; Head Diameter - 28.0 mm | 1.102 in

1220785

Price Range
84.6324 RM - 76.3806 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bolt Length
    7.0 mm
  • Final End Force
    23.0 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Threaded Index Plunger - Body Thread Size - M12 x 1,5 Overall Length - 40.5 mm | 1.594 in ; Bolt Length - 7.0 mm | 0.276 in ; Head Diameter - 28.0 mm | 1.102 in

1220757

Price Range
77.8446 RM - 70.2547 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bolt Length
    7.0 mm
  • Final End Force
    23.00 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Threaded Index Plunger - Body Thread Size - M10 x 1 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220749

Price Range
71.6048 RM - 68.025 RM

Stock Levels
45 In stock
Attributes
  • Thread Size
    M10 x 1.0
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Threaded Index Plunger - Body Thread Size - M10 ; Final End Force - 16.00 N ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 34.0 mm | 1.339 in

1220750

Price Range
73.2544 RM - 69.5922 RM

Stock Levels
8 In stock
Attributes
  • Thread Size
    M10
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm