Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of Industrial Articulated Feet feature a threaded stud made from 304 Stainless Steel attached to a black Polyamide (PA) base, providing a maximum articulation of 30. Ideal for use in Food Production Industries and Catering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
---|---|---|---|---|---|---|---|
86.5691 RM - 95.9212 RM | 486 In stock |
M10
|
Swivel
|
2.953 in
75.0 mm
|
2.559 in
65.0 mm
|
||
85.4297 RM - 94.6592 RM | 2244 In stock |
M8
|
Swivel
|
2.953 in
75.0 mm
|
1.575 in
40.0 mm
|
||
98.629 RM - 109.2844 RM | 828 In stock |
M12
|
Swivel
|
3.937 in
100.0 mm
|
2.559 in
65.0 mm
|
||
85.4297 RM - 94.6592 RM | 3996 In stock |
M10
|
Swivel
|
2.953 in
75.0 mm
|
1.575 in
40.0 mm
|
||
112.9798 RM - 125.185 RM | 17 In stock |
M16
|
Swivel
|
5.906 in
150.0 mm
|
2.559 in
65.0 mm
|
||
85.4297 RM - 94.6592 RM | 128 In stock |
M12
|
Swivel
|
2.953 in
75.0 mm
|
1.575 in
40.0 mm
|
||
67.1278 RM - 74.3797 RM | 78 In stock |
M8
|
Swivel
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
||
63.8387 RM - 70.7351 RM | 115 In stock |
M10
|
Swivel
|
3.937 in
100.0 mm
|
1.575 in
40.0 mm
|
||
98.629 RM - 109.2844 RM | 858 In stock |
M10
|
Swivel
|
3.937 in
100.0 mm
|
2.559 in
65.0 mm
|
||
61.515 RM - 68.1604 RM | 42316 In stock |
M16
|
Swivel
|
3.937 in
100.0 mm
|
2.559 in
65.0 mm
|
||
89.096 RM - 98.7218 RM | 558 In stock |
M12
|
Swivel
|
2.953 in
75.0 mm
|
2.559 in
65.0 mm
|
||
101.562 RM - 112.5344 RM | 144 In stock |
M12
|
Swivel
|
3.937 in
100.0 mm
|
1.575 in
40.0 mm
|
||
118.0615 RM - 130.8159 RM | 27 In stock |
M20
|
Swivel
|
3.937 in
100.0 mm
|
2.559 in
65.0 mm
|
||
140.4265 RM - 155.5975 RM | Request the lead time here |
M20
|
Swivel
|
5.906 in
150.0 mm
|
2.559 in
65.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue